Electric Actuator, Guide Rod Type, LEYG Series

Electric Actuator, Guide Rod Type, LEYG Series
· A rod type with guide newly added.
· Compatible with slide-bearing and ball-bushing bearing.
· Compatible with moment load and stopper (slide bearing).
· Speed control/Positioning: Max. 64 points.
· Positioning and pushing control can be selected.
· Direct mounting: 3 directions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEYG16LA-50-R36P1
LEYG16LB-50-R36P1
LEYG16MA-50-R36P1
LEYG25LA-100-R36P1
LEYG25MA-100-R36P1
LEYG25MB-100-R36P1
LEYG32LA-200-R36P1
LEYG32LB-200-R36P1
LEYG32MA-100-R36P1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Lead
(mm)
Size Bearing

1,285.97 €

1 4 Days 501016Ball bushing bearing

1,285.97 €

1 4 Days 50516Ball bushing bearing

1,224.97 €

1 4 Days 501016Slide bearing

1,349.31 €

1 4 Days 1001225Ball bushing bearing

1,293.00 €

1 4 Days 1001225Slide bearing

1,293.00 €

1 4 Days 100625Slide bearing

1,687.17 €

1 4 Days 2001632Ball bushing bearing

1,687.17 €

1 4 Days 200832Ball bushing bearing

1,445.53 €

1 4 Days 1001632Slide bearing

Loading...

  1. 1

Basic information

Motor type Step motor (Servo 24 VDC) Motor mounting position Top Motor options None
Actuator/cable type Robotic flexible cable Controller/driver type LECP6/LECA6, PNP, step data input type I/O cable length / communication plug(m) 1.5
Controller/driver mounting method Screw Guide Option Without option

Tech Support