Electric Actuator, High Rigidity Slider Type, Ball Screw Drive, LEJS Series (LEJS40S2A-300B)

Electric Actuator, High Rigidity Slider Type, Ball Screw Drive, LEJS Series LEJS40S2A-300B

Product Details:

Manufacturer part number: LEJS40S2A-300B

Brand: SMC

Price: 3,028.30

Delivery time: 4 Days


Technical Data:

Stroke: 300 mm

Lead: 16 mm

Size: 40

Motor type: 100W Ouput, Incremental Encoder, LECSA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEJS40S2A-300B

Part Number
LEJS40S2A-300B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Lead
(mm)
Size Motor type

3,028.30 €

1 4 Days 3001640100W Ouput, Incremental Encoder, LECSA

Loading...

  1. 1

Basic information

Accuracy Basic Type Motor options With lock Actuator/cable type Without cable
Actuator cable length(m) Without cable Controller/driver type Without driver I/O cable length / communication plug(m) Without cable

This page is Electric Actuator, High Rigidity Slider Type, Ball Screw Drive, LEJS Series, part number LEJS40S2A-300B.
You can find the detail information about specifications and dimensions on part number LEJS40S2A-300B.

Variation of this product

Part Number
LEJS40S2A-500B
LEJS40S2A-800B
LEJS40S6A-300B
LEJS40S6A-500B
LEJS40S6A-800B
LEJS63S3A-1000B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Lead
(mm)
Size Motor type

3,330.00 €

1 4 Days 5001640100W Ouput, Incremental Encoder, LECSA

3,782.56 €

1 4 Days 8001640100W Ouput, Incremental Encoder, LECSA

3,239.93 €

1 4 Days 3001640100W Output, Absolute Encoder, LECSB/C/S

3,541.63 €

1 4 Days 5001640100W Output, Absolute Encoder, LECSB/C/S

3,994.20 €

1 4 Days 8001640100W Output, Absolute Encoder, LECSB/C/S

4,273.41 €

1 4 Days 10002063200W Ouput, Incremental Encoder, LECSA

Tech Support