Electric Actuator, Slide Table Type, LESH Series

Electric Actuator, Slide Table Type, LESH Series
· High rigidity - deflection 0.016mm.
· Suitable for horizontal work loads.
· Reduced cycle time.
· Max. pushing force 180 N, max. acceleration 5000 mm/s², max. speed 400 mm/s.
· Two types of motors selectable: Step motor (servo/24 VDC) & Servo motor (24 VDC).
· Available in three types: basic, symmetrical and in-line motor types.
· Optional non-magnetizing type lock mechanism for the motor.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LESH8RJ-75B-R36P3
LESH8RK-75B-R36P3
LESH25RJ-150-R36P3
LESH25RJ-150B-R36P3
LESH25RK-150-R36P3
LESH25RK-150B-R36P3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Lead
(mm)
Size Motor options

1,789.39 €

1 4 Days 7588With lock

1,789.39 €

1 4 Days 7548With lock

1,934.71 €

1 4 Days 1501625Without lock

2,190.96 €

1 4 Days 1501625With lock

1,934.71 €

1 4 Days 150825Without lock

2,190.96 €

1 4 Days 150825With lock

Loading...

  1. 1

Basic information

Motor type Step motor (Servo 24 VDC) Motor mounting position Standard Mounting support No side holder
Actuator/cable type Robotic flexible cable Controller/driver type LECP6/LECA6, PNP, step data input type I/O cable length / communication plug(m) 3
Controller/driver mounting method Screw

Tech Support