Manufacturer part number: LEFS32B-100-R36P1
Brand: SMC
Price: 1,613.80 €
Delivery time: 4 Days
Stroke: 100 mm
Lead: 8 mm
Size: 32
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEFS32B-100-R36P1
Accuracy | Basic Type | Motor type | Step motor (Servo 24 VDC) | Motor mounting position | In-line |
---|---|---|---|---|---|
Motor options | Without lock | Actuator/cable type | Robotic flexible cable | Controller/driver type | LECP6/LECA6, PNP, step data input type |
I/O cable length / communication plug(m) | 1.5 | Controller/driver mounting method | Screw | Auto Switch Mounting Bracket | None |
Seal Band Stopper | Standard | Positioning Pin Hole | Housing B bottom |
This page is Electric Actuator, Slider Type, Ball Screw Drive, LEFS Series, part number LEFS32B-100-R36P1.
You can find the detail information about specifications and dimensions on part number LEFS32B-100-R36P1.
Part Number |
---|
LEFS25B-300-R36P1 |
LEFS40A-1000-R36P1 |
LEFS40A-800-R36P1 |
LEFS40B-1000-R36P1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Lead (mm) | Size |
---|---|---|---|---|---|---|---|
1,545.03 € | 1 | 4 Days | 300 | 6 | 25 | ||
2,467.39 € | 1 | 4 Days | 1000 | 20 | 40 | ||
2,352.86 € | 1 | 4 Days | 800 | 20 | 40 | ||
2,467.41 € | 1 | 4 Days | 1000 | 10 | 40 |