Configure
  • Cylinder I.D: D(Ø)
  • Stroke: L(mm)
  • Port thread type
  • Type
  • Est. shipping days
    • All
    • Within 4 working days
    • Within 7 working days
    • Within 12 working days
    • Within 26 working days

Compact Guide Cylinder, Ball Bushing Bearing, MGQL Series

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Cylinder I.D: D

(Ø)

Stroke: L

(mm)

Port thread type

Minimum order quantity
12
25
M5 x 0.8
1 pieces
63
175
Rc
1 pieces
80
150
Rc
1 pieces
100
125
Rc
1 pieces
100
200
Rc
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
258.81 €
( 307.98 € )
4 working days
941.32 €
( 1,120.17 € )
26 working days
1,110.50 €
( 1,321.49 € )
12 working days
1,338.66 €
( 1,593.01 € )
7 working days
1,665.65 €
( 1,982.12 € )
4 working days

More Information

Basic information

· Compact guide cylinder
· Ball bushing bearing
· Bore sizes: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 (mm)
· Strokes from 10mm through 200mm depending upon bore size
· Variety of switches and a variety of lead wire lengths