Standard Guided Cylinder, Adjustable Stroke Cylinder, MGP Series

Standard Guided Cylinder, Adjustable Stroke Cylinder, MGP Series
· Adjustable Stroke Cylinder.
· Bore size: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 (mm).
· Strokes from 10 to 400mm (depending upon bore size).
· Auto switches can be mounted on 2 surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MGPL12-30BZ-XC8

Part Number
MGPL12-30BZ-XC8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

276.73 €

1 7 Days

Loading...

  1. 1

Basic information

Cylinder I.D: D(Ø) 12 Stroke: L(mm) 30 Port thread type M5 x 0.8
Auto Switch No switch Type of Shaft Bearing Ball bushing Custom-made Specifications Adjustable stroke, extension type
Stroke adjustment symbol 0 to 25

This page is Standard Guided Cylinder, Adjustable Stroke Cylinder, MGP Series, part number MGPL12-30BZ-XC8.
You can find the detail information about specifications and dimensions on part number MGPL12-30BZ-XC8.

Tech Support