ATEX Compliant Reed Switch, Direct Mounting, D-Z73 / D-Z80-588

ATEX Compliant Reed Switch, Direct Mounting, D-Z73 / D-Z80-588
· Electrical entry: Grommet.
· Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
· Power voltage: 100VAC/48V DC (4 to 8V DC).
· Load current: 5 to 50mA.
· Applicable Actuator Series: MGQ, MVGQ, MGP, CXS, RSH, MY1B, MY1M, MY1C, CY1R, MY1H, ML2B, MGF, CY1H.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-Z73L-588

Part Number
D-Z73L-588
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.34 €

1 39 Days

Loading...

  1. 1

Basic information

Wiring type LED Lead wire length(m) 3 Connector type None

This page is ATEX Compliant Reed Switch, Direct Mounting, D-Z73 / D-Z80-588, part number D-Z73L-588.
You can find the detail information about specifications and dimensions on part number D-Z73L-588.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360