ATEX Compliant Solid State Switch, Rail Mounting, D-F7P-588

ATEX Compliant Solid State Switch, Rail Mounting, D-F7P-588
· Electrical entry: Grommet.
· Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
· Power voltage: 5/12/24V DC (4.5 to 28V DC).
· Load current: 5 to 80mA.
· Applicable Actuator Series: CDJ2, CDVJ3, CDVJ5, CDQ2, CDXW, CDY1S, CY1L, RSDQ, MDU, CE1, MK, MK2, CXT.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-F7PL-588

Part Number
D-F7PL-588
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.85 €

1 4 Days

Loading...

  1. 1

Basic information

Lead wire length(m) 3 Connector type None

This page is ATEX Compliant Solid State Switch, Rail Mounting, D-F7P-588, part number D-F7PL-588.
You can find the detail information about specifications and dimensions on part number D-F7PL-588.

Tech Support