Configure
  • Lead wire length(m)
  • Connector type
  • Type
  • Est. shipping days
    • All
    • Within 22 working days
    • Within 39 working days

Strong Magnetic Field Resistant 2 Colours lndication Style Solid State Switch, Rail Mounting, D-P5DW

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Lead wire length

(m)

Connector type

Minimum order quantity
3
None
1 pieces
0.5
M12-4 Pin
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
70.55 €
( 83.95 € )
39 working days
76.16 €
( 90.63 € )
22 working days

More Information

Basic information

· Electrical entry: Grommet.
· Application Load: 24V DC Relay/PLC.
· Load current: 6 to 40mA.
· Applicable Actuator Series: CDA1, CDQ2, MK, MK2, MDU.