Manufacturer part number: LEHZ20K2-10-R16P1
Brand: SMC
Price: 1,299.91 €
Delivery time: 4 Days
Size: 20
Stroke: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEHZ20K2-10-R16P1
Motor cable entry direction | Entry on the left side | Actuator cable type | Robotic flexible cable | Actuator cable length | 1.5 m |
---|---|---|---|---|---|
Controller / driver type | LECP6/LECA6, PNP, step data input type | I/O cable length | 1.5 m | Controller/driver mounting method | Screw |
Motor size | Standard |
This page is Electric Gripper, 2 Finger, Compact Type, LEHZ Series, part number LEHZ20K2-10-R16P1.
You can find the detail information about specifications and dimensions on part number LEHZ20K2-10-R16P1.
Part Number |
---|
LEHZ32K2-22-R16P1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Stroke (mm) |
---|---|---|---|---|---|---|
1,555.06 € | 1 | 4 Days | 32 | 22 |