Manufacturer part number: LEHS20K3-6-R36P1
Brand: SMC
Price: 1,531.13 €
Delivery time: 4 Days
Size: 20
Stroke: 6 mm
Motor size: Standard
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEHS20K3-6-R36P1
Motor cable entry direction | Entry on the left side | Actuator cable type | Robotic flexible cable | Actuator cable length | 3 m |
---|---|---|---|---|---|
Controller / driver type | LECP6/LECA6, PNP, step data input type | I/O cable length | 1.5 m | Controller/driver mounting method | Screw |
This page is Electric Gripper, 3-Finger, LEHS Series, part number LEHS20K3-6-R36P1.
You can find the detail information about specifications and dimensions on part number LEHS20K3-6-R36P1.
Part Number |
---|
LEHS10LK3-4-R36P1 |
LEHS32K3-8-R36P1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Stroke (mm) | Motor size |
---|---|---|---|---|---|---|---|
1,501.14 € | 1 | 4 Days | 10 | 4 | Compact | ||
1,681.17 € | 1 | 4 Days | 32 | 8 | Standard |