Configure
  • Compatible Tube Outer Diameter 1(mm)

    Applicable Tube O.D.1>2>3

  • Type
  • Est. shipping days
    • All
    • Within 4 working days

Flame Resistant, One-Touch Fitting, Straight Union, KRH Series

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Compatible Tube Outer Diameter 1

(mm)

Minimum order quantity
6
10 pieces
8
10 pieces
10
5 pieces
12
5 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
5.02 €
( 5.97 € )
4 working days
5.02 €
( 5.97 € )
4 working days
6.10 €
( 7.26 € )
4 working days
7.29 €
( 8.68 € )
4 working days

More Information

Basic information

· Effective when piping is in a confined space
· Release collar allows easy removal of tubing without damaging the tube
· Ideal for areas where weld splatter is generated
· Flame resistant material
· Maximum operating pressure of 1.0MPa