Digital Flow Switch for Air, High Flow Rate Type, PF2A Series

Digital Flow Switch for Air, High Flow Rate Type, PF2A Series
· This product is being discontinued and will be replaced by PF3A7*H series.
· Digital flow switch, high flow rate
· Integrated display type
· Port size: 1", 1 1/2", 2"
· NPN or PNP open collector, 1 output + analog
· Flow rate (ℓ/min): 150~3000, 300~6000, 600~12000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PF2A703H-10-28
PF2A703H-F10-68N
PF2A706H-F14-68N
PF2A706H-F14-69N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plumbing Thread Type Nominal Pipe Thread Size Rating Flow Range
(L/min)

871.95 €

1 4 Days [Rc (R)] Rc[1] 1150 to 3000

846.95 €

1 4 Days [G] G[1] 1150 to 3000

899.10 €

1 4 Days [G] G[1 1/2] 1 1/2300 to 6000

899.10 €

1 4 Days [G] G[1 1/2] 1 1/2300 to 6000

Loading...

  1. 1

Basic information

Type Flow Switch

Tech Support