Manufacturer part number: ISE76G-F02-L2
Brand: SMC
Price: 291.74 €
Delivery time: 4 Days
Rated Pressure Range: 0 to 5 Mpa
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ISE76G-F02-L2
Plumbing Thread Type | G | Nominal Pipe Thread Size | 1/4 | Unit Specifications | Witout unit selection function |
---|---|---|---|---|---|
Bracket | None | Lead Wire | None | Instruction Manual | With operation manual |
This page is Pressure Sensor for General Fluids, ISE70G Series, part number ISE76G-F02-L2.
You can find the detail information about specifications and dimensions on part number ISE76G-F02-L2.
Part Number |
---|
ISE70G-F02-L2 |
ISE75G-F02-L2 |
ISE77G-F02-L2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated Pressure Range |
---|---|---|---|---|---|
291.74 € | 1 | 4 Days | 0 to 1 MPa | ||
291.74 € | 1 | 4 Days | 0 to 2 MPa | ||
291.74 € | 1 | 4 Days | 0 to 10 MPa |