Vacuum Unit, Ejector System, Manifold, ZZK2 Series

Vacuum Unit, Ejector System, Manifold, ZZK2 Series
· Ejector System (Manifold).
· Easy maintenance.
· Mounting variations.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZZK202-A1F-B-A
ZZK204-A1F-B-A
ZZK204-A2L-B-A
ZZK208-A1F-B-A
ZZK210-A1F-B-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Exhaust specifications Number of stations Wiring

165.81 €

1 39 Days Silencer common exhaust (end plate on both sides)2 StationsIndividual wiring specification

179.10 €

1 4 Days Silencer common exhaust (end plate on both sides)4 StationsIndividual wiring specification

87.03 €

1 39 Days Without silencer (Individual exhaust port)4 StationsD-sub connector (25 pins)

205.63 €

1 39 Days Silencer common exhaust (end plate on both sides)8 StationsIndividual wiring specification

218.87 €

1 39 Days Silencer common exhaust (end plate on both sides)10 StationsD-sub connector (25 pins)

Loading...

  1. 1

Basic information

Type Unit Vacuum Port Connecting Port Shape Single-Action Coupling Vacuum Port One-Touch Fitting Size Ø8
Air Supply Port Connecting Port Shape Single-Action Coupling Air Supply Port One-Touch Fitting Size Ø8 Application Manifold
Bracket A With DIN rail mounting bracket Manifold Assembly (Delivery Condition) Delivered as individual parts (not assembled)

Tech Support