2-Port Solenoid Valve with Built-in Y-Strainer, VXK Series

2-Port Solenoid Valve with Built-in Y-Strainer, VXK Series
· Following industry requests for a low maintenance, direct operated 2 port solenoid valve with long life performance, our R&D engineers have answered the challenge with our new Series VXK, with its unique in-built filter. Designed to improve valve performance and to stop leakage, the VXK´s integral stainless steel 100 mesh filter unit, effectively removes any foreign matter in the circulating fluids thereby protecting downstream equipment and, at the same time, ensuring longer valve life. Further benefits of this space saving design are realized in the reduced time required for maintenance as the Y shaped filter can be easily removed without the need to disassemble piping. Series VXK is interchangeable in port size and voltage with our popular VX2 Solenoid range and shares many of the same performance features. Available in both AC or DC power options and both closed and open valve types, the VXK has IP65 enclosure accreditation and is ideal for use with air, water, oil or steam at pressures up to 3.0MPa and with fluid between -20 to +60ºC.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VXK2110-01F-5DO1
VXK2110-01F-JDOR1
VXK2110-02F-5DO1
VXK2110-02F-JDOR1
VXK2112-01F-5DO1
VXK2112-01F-JDOR1
VXK2112-02F-5DO1
VXK2112-02F-JDOR1
VXK2120-01F-5DO1
VXK2120-01F-JDOR1
VXK2120-02F-5DO1
VXK2120-02F-JDOR1
VXK2122-01F-5DO1
VXK2122-01F-JDOR1
VXK2122-02F-5DO1
VXK2122-02F-JDOR1
VXK2130-01F-5DO1
VXK2130-01F-JDOR1
VXK2130-02F-5DO1
VXK2130-02F-JDOR1
VXK2132-01F-5DO1
VXK2132-01F-JDOR1
VXK2132-02F-5DO1
VXK2132-02F-JDOR1
VXK2220-02F-5DO1
VXK2220-02F-JDOR1
VXK2220-03F-5DO1
VXK2220-03F-JDOR1
VXK2222-02F-5DO1
VXK2222-02F-JDOR1
VXK2222-03F-5DO1
VXK2222-03F-JDOR1
VXK2230-02F-5DO1
VXK2230-02F-JDOR1
VXK2230-03F-5DO1
VXK2230-03F-JDOR1
VXK2232-02F-5DO1
VXK2232-02F-JDOR1
VXK2232-03F-5DO1
VXK2232-03F-JDOR1
VXK2240-02F-5DO1
VXK2240-02F-JDOR1
VXK2240-03F-5DO1
VXK2240-03F-JDOR1
VXK2242-02F-5DO1
VXK2242-02F-JDOR1
VXK2242-03F-5DO1
VXK2242-03F-JDOR1
VXK2250-02F-5DO1
VXK2250-02F-JDOR1
VXK2250-03F-5DO1
VXK2250-03F-JDOR1
VXK2320-02F-5DO1
VXK2320-02F-JDOR1
VXK2320-03F-5DO1
VXK2320-03F-JDOR1
VXK2322-02F-5DO1
VXK2322-02F-JDOR1
VXK2322-03F-5DO1
VXK2322-03F-JDOR1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching Type Nominal Pipe Thread Size Orifice Diameter
(mm)
Voltage Functions

50.68 €

1 4 Days Normally Closed1/8224 V DCNone

55.31 €

1 26 Days Normally Closed1/82230 V AC (50/60 Hz)With full-wave rectifier

50.68 €

1 4 Days Normally Closed1/4224 V DCNone

55.31 €

1 4 Days Normally Closed1/42230 V AC (50/60 Hz)With full-wave rectifier

69.60 €

1 4 Days Normally Open1/8224 V DCNone

73.95 €

1 4 Days Normally Open1/82230 V AC (50/60 Hz)With full-wave rectifier

69.60 €

1 26 Days Normally Open1/4224 V DCNone

73.95 €

1 26 Days Normally Open1/42230 V AC (50/60 Hz)With full-wave rectifier

50.68 €

1 4 Days Normally Closed1/8324 V DCNone

55.31 €

1 4 Days Normally Closed1/83230 V AC (50/60 Hz)With full-wave rectifier

50.68 €

1 4 Days Normally Closed1/4324 V DCNone

55.31 €

1 4 Days Normally Closed1/43230 V AC (50/60 Hz)With full-wave rectifier

69.60 €

1 26 Days Normally Open1/8324 V DCNone

73.95 €

1 26 Days Normally Open1/83230 V AC (50/60 Hz)With full-wave rectifier

69.60 €

1 26 Days Normally Open1/4324 V DCNone

73.95 €

1 26 Days Normally Open1/43230 V AC (50/60 Hz)With full-wave rectifier

50.68 €

1 4 Days Normally Closed1/84.524 V DCNone

55.31 €

1 26 Days Normally Closed1/84.5230 V AC (50/60 Hz)With full-wave rectifier

50.68 €

1 4 Days Normally Closed1/44.524 V DCNone

55.31 €

1 26 Days Normally Closed1/44.5230 V AC (50/60 Hz)With full-wave rectifier

69.60 €

1 4 Days Normally Open1/84.524 V DCNone

73.95 €

1 26 Days Normally Open1/84.5230 V AC (50/60 Hz)With full-wave rectifier

69.60 €

1 26 Days Normally Open1/44.524 V DCNone

73.95 €

1 26 Days Normally Open1/44.5230 V AC (50/60 Hz)With full-wave rectifier

63.82 €

1 4 Days Normally Closed1/4324 V DCNone

68.44 €

1 26 Days Normally Closed1/43230 V AC (50/60 Hz)With full-wave rectifier

63.82 €

1 4 Days Normally Closed3/8324 V DCNone

68.44 €

1 26 Days Normally Closed3/83230 V AC (50/60 Hz)With full-wave rectifier

84.94 €

1 26 Days Normally Open1/4324 V DCNone

89.27 €

1 26 Days Normally Open1/43230 V AC (50/60 Hz)With full-wave rectifier

84.94 €

1 26 Days Normally Open3/8324 V DCNone

89.27 €

1 26 Days Normally Open3/83230 V AC (50/60 Hz)With full-wave rectifier

63.82 €

1 4 Days Normally Closed1/44.524 V DCNone

68.44 €

1 4 Days Normally Closed1/44.5230 V AC (50/60 Hz)With full-wave rectifier

63.82 €

1 4 Days Normally Closed3/84.524 V DCNone

68.44 €

1 4 Days Normally Closed3/84.5230 V AC (50/60 Hz)With full-wave rectifier

84.94 €

1 26 Days Normally Open1/44.524 V DCNone

89.27 €

1 4 Days Normally Open1/44.5230 V AC (50/60 Hz)With full-wave rectifier

84.94 €

1 26 Days Normally Open3/84.524 V DCNone

89.27 €

1 26 Days Normally Open3/84.5230 V AC (50/60 Hz)With full-wave rectifier

63.82 €

1 26 Days Normally Closed1/4624 V DCNone

68.44 €

1 26 Days Normally Closed1/46230 V AC (50/60 Hz)With full-wave rectifier

63.82 €

1 4 Days Normally Closed3/8624 V DCNone

68.44 €

1 4 Days Normally Closed3/86230 V AC (50/60 Hz)With full-wave rectifier

84.94 €

1 26 Days Normally Open1/4624 V DCNone

89.27 €

1 26 Days Normally Open1/46230 V AC (50/60 Hz)With full-wave rectifier

84.94 €

1 26 Days Normally Open3/8624 V DCNone

89.27 €

1 26 Days Normally Open3/86230 V AC (50/60 Hz)With full-wave rectifier

63.82 €

1 26 Days Normally Closed1/4824 V DCNone

68.44 €

1 4 Days Normally Closed1/48230 V AC (50/60 Hz)With full-wave rectifier

63.82 €

1 26 Days Normally Closed3/8824 V DCNone

68.44 €

1 26 Days Normally Closed3/88230 V AC (50/60 Hz)With full-wave rectifier

67.11 €

1 26 Days Normally Closed1/4324 V DCNone

71.74 €

1 26 Days Normally Closed1/43230 V AC (50/60 Hz)With full-wave rectifier

67.11 €

1 4 Days Normally Closed3/8324 V DCNone

71.74 €

1 26 Days Normally Closed3/83230 V AC (50/60 Hz)With full-wave rectifier

89.85 €

1 4 Days Normally Open1/4324 V DCNone

94.19 €

1 26 Days Normally Open1/43230 V AC (50/60 Hz)With full-wave rectifier

89.85 €

1 16 Days Normally Open3/8324 V DCNone

94.19 €

1 26 Days Normally Open3/83230 V AC (50/60 Hz)With full-wave rectifier

Loading...

Basic information

Connection Type G Insulation Class B Sealing materials NBR
Body material Brass Bracket None Lead wire electrical entry DIN without connector

Tech Support