Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
56-VQC2A01-5 |
56-VQC2201-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Solenoids | Switching Type | |
---|---|---|---|---|---|---|
109.55 € | 1 | 28 Days | [Single] Single | [Others] 4 positions (N.C. + N.C.) | ||
94.08 € | 1 | 28 Days | Double | 2-Position Exhaust |
Loading...
Seal Type | Soft Seal | Manual Switch | Non-Locking | Lead wire electrical entry | Non-locking push style (tool required) |
---|---|---|---|---|---|
Functions | Standard (1W) |