Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Stations | Port pipe connection port diameter | Specifications | P- and E-port entry position | CE compliant | Manifold wiring specifications | Piping model | |
---|---|---|---|---|---|---|---|---|---|---|---|
188.63 € | 1 | 39 Days | 6 | ø6 one-touch fitting | - | D side | CE Marked | All double wiring | Top ported | ||
227.94 € | 1 | 98 Days | 8 | ø4 one-touch fitting | - | - | CE Marked | - | - | ||
227.94 € | 1 | 4 Days | 8 | ø6 one-touch fitting | - | - | CE Marked | - | - | ||
277.10 € | 1 | 39 Days | 10 | ø4 one-touch fitting | - | - | CE Marked | - | - | ||
267.24 € | 1 | 39 Days | 10 | ø4 one-touch fitting | - | - | CE Marked | - | - | ||
316.34 € | 1 | 39 Days | 12 | ø4 one-touch fitting | - | - | CE Marked | - | - | ||
375.31 € | 1 | 4 Days | 15 | ø6 one-touch fitting | - | - | CE Marked | - | - | ||
394.95 € | 1 | 39 Days | 16 | ø4 one-touch fitting | - | - | CE Marked | - | - | ||
156.31 € | 1 | 39 Days | 4 | ø8 one-touch fitting | Internal pilot | - | - | - | - | ||
176.73 € | 1 | 39 Days | 5 | ø6 one-touch fitting | Internal pilot | - | - | - | - | ||
197.05 € | 1 | 39 Days | 6 | ø6 one-touch fitting | Internal pilot | - | - | - | - | ||
257.50 € | 1 | 39 Days | 8 | ø6 one-touch fitting | Internal pilot | - | - | - | - | ||
237.77 € | 1 | 39 Days | 8 | ø6 one-touch fitting | Internal pilot | - | - | - | - | ||
237.77 € | 1 | 39 Days | 8 | ø8 one-touch fitting | Internal pilot | - | - | - | - | ||
289.02 € | 1 | 4 Days | 10 | ø6 one-touch fitting | Internal pilot | - | - | - | - | ||
278.47 € | 1 | 39 Days | 10 | ø6 one-touch fitting | Internal pilot | - | - | - | - | ||
329.63 € | 1 | 39 Days | 12 | ø6 one-touch fitting | Internal pilot | - | - | - | - | ||
370.37 € | 1 | 39 Days | 14 | ø6 one-touch fitting | Internal pilot | - | - | - | - | ||
411.11 € | 1 | 39 Days | 16 | ø6 one-touch fitting | Internal pilot | - | - | - | - | ||
492.48 € | 1 | 39 Days | 20 | ø6 one-touch fitting | Internal pilot | - | - | - | - |
Loading...
Mounting Method | Direct mounting | Rated voltage | 24 V DC | Common specifications | Negative common |
---|---|---|---|---|---|
Electrical entry direction | D side |
Configure
Basic Attributes
Number of Stations
Port pipe connection port diameter
Specifications
P- and E-port entry position
CE compliant
Manifold wiring specifications
Piping model
Type
Filter by standard shipping days
Optional Attributes