• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Regulator Block, Individual Supply Type, ARM5B-R Series (Part Numbers)

Regulator Block, Individual Supply Type, ARM5B-R Series
· Mount pressure gauge (ø14mm).
· Allow to select one-touch fitting.
· Adopt backflow function as standard.
· Regulator Block, Individual Supply Type.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARM5B-R08-B

Part Number
ARM5B-R08-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.47 €

1 39 Days

Loading...

  1. 1

Basic information

Set Pressure Range(MPa) 0.05~0.7 Exhaust Mechanism Relief Supply Side, Connection Type One-Touch (mm)
Control Side Connection Types One-Touch (mm) Accessory With pressure gauge / without extension tie-rod Pressure Unit Display unit for product name plate and pressure gauge: MPa

This page is Regulator Block, Individual Supply Type, ARM5B-R Series, part number ARM5B-R08-B.
You can find the detail information about specifications and dimensions on part number ARM5B-R08-B.

Tech Support