Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2906164 |
2906165 |
2906169 |
2906170 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of power supply | Type of electric connection | Rated supply voltage at DC (V) | |
---|---|---|---|---|---|---|---|---|
376.50 € | 1 | 12 Days | Other | Screw connection | 9.6|30 | |||
376.50 € | 1 | 12 Days | Other | Other | 9.6|30 | |||
376.50 € | 1 | 7 Days | - | Screw connection | -|- | |||
376.50 € | 1 | 7 Days | - | Other | -|- |
Loading...
Mounting method | Other | Width(mm) | 12.6 | Height(mm) | 99 |
---|---|---|---|---|---|
Depth(mm) | 114.5 | Switching current(A) | - | Number of channels | - |
Power consumption(W) | 1.2 | Switching power(VA) | - | Operation temperature(°C) | -|- |
Switching voltage(V) | - | Switching frequency(Hz) | - | Degree of protection (IP) | IP20 |
Number of output ranges +10 V ... -10 V | 0 | Number of output ranges +5 V ... -5 V | 0 | Number of output ranges 0 V ... 1 V | 0 |
Number of output ranges 0 mA ... 10 mA | 0 | Number of output ranges 0 V ... 10 V | 0 | Number of output ranges 0 mV ... 100 mV | 0 |
Number of output ranges 0 V ... 2 V | 0 | Number of output ranges 0 V ... 2.5 V | 0 | Number of output ranges 0 mA ... 20 mA | 0 |
Number of output ranges 0 V ... 20 V | 0 | Number of output ranges 0 mV ... 200 mV | 0 | Number of output ranges 0 V ... 24 V | 0 |
Number of output ranges 0 V ... 30 V | 0 | Number of output ranges 0 mV ... 300 mV | 0 | Number of output ranges 0 mA ... 5 mA | 0 |
Number of output ranges 0 V ... 5 V | 0 | Number of output ranges 0 mV ... 500 mV | 0 | Number of output ranges 0 mV ... 60 mV | 0 |
Number of output ranges -1 V ... +1 V | 0 | Number of output ranges 1 V ... 5 V | 0 | Number of output ranges -10 mA ... +10 mA | 0 |
Number of output ranges -10 V ... +10 V | 0 | Number of output ranges 10 V ... 0 V | 0 | Number of output ranges 10 V ... 2 V | 0 |
Number of output ranges -100 mV ... +100 mV | 0 | Number of output ranges -2 V ... +2 V | 0 | Number of output ranges 2 V ... 10 V | 0 |
Number of output ranges -2.5 V ... +2.5 V | 0 | Number of output ranges -20 mA ... +20 mA | 0 | Number of output ranges -20 V ... +20 V | 0 |
Number of output ranges 20 mA ... 0 mA | 0 | Number of output ranges 20 mA ... 4 mA | 0 | Number of output ranges -300 mV ... +300 mV | 0 |
Number of output ranges 4 mA ... 20 mA | 0 | Number of output ranges -5 mA ... +5 mA | 0 | Number of output ranges -5 V ... +5 V | 0 |
Number of output ranges 5 V ... 0 V | 0 | Number of output ranges 5 V ... 1 V | 0 | Number of output ranges -500 mV ... +500 mV | 0 |
Number of output ranges -60 mV ... +60 mV | 0 | Number of input ranges +10 V ... -10 V | 0 | Number of input ranges +5 V ... -5 V | 0 |
Number of input ranges 0 V ... 1 V | 0 | Number of input ranges 0 mA ... 10 mA | 0 | Number of input ranges 0 V ... 10 V | 1 |
Number of input ranges 0 mV ... 100 mV | 0 | Number of input ranges 0 V ... 2 V | 0 | Number of input ranges 0 V ... 2.5 V | 0 |
Number of input ranges 0 mA ... 20 mA | 1 | Number of input ranges 0 V ... 20 V | 0 | Number of input ranges 0 mV ... 200 mV | 0 |
Number of input ranges 0 V ... 24 V | 0 | Number of input ranges 0 V ... 30 V | 0 | Number of input ranges 0 mV ... 300 mV | 0 |
Number of input ranges 0 mA ... 5 mA | 0 | Number of input ranges 0 V ... 5 V | 0 | Number of input ranges 0 mV ... 500 mV | 0 |
Number of input ranges 0 mV ... 60 mV | 0 | Number of input ranges -1 V ... +1 V | 0 | Number of input ranges 1 V ... 5 V | 0 |
Number of input ranges -10 mA ... +10 mA | 0 | Number of input ranges -10 V ... +10 V | 0 | Number of input ranges 10 V ... 0 V | 0 |
Number of input ranges 10 V ... 2 V | 0 | Number of input ranges -100 mV ... +100 mV | 0 | Number of input ranges -2 V ... +2 V | 0 |
Number of input ranges 2 V ... 10 V | 0 | Number of input ranges -2.5 V ... +2.5 V | 0 | Number of input ranges -20 mA ... +20 mA | 0 |
Number of input ranges -20 V ... +20 V | 0 | Number of input ranges 20 mA ... 0 mA | 0 | Number of input ranges 20 mA ... 4 mA | 0 |
Number of input ranges -300 mV ... +300 mV | 0 | Number of input ranges 4 mA ... 20 mA | 1 | Number of input ranges -5 mA ... +5 mA | 0 |
Number of input ranges -5 V ... +5 V | 0 | Number of input ranges 5 V ... 0 V | 0 | Number of input ranges 5 V ... 1 V | 0 |
Number of input ranges -500 mV ... +500 mV | 0 | Number of input ranges -60 mV ... +60 mV | 0 | Rated operation frequency(Hz) | -|- |
Rated supply voltage at AC(V) | -|- | Load(Ohm) | -|- | Load influence(%/100%) | - |
Inherently safe according to EN 60947-5-6 NAMUR | false | Galvanic separation between output to output | - | Galvanic separation between input and output | - |
Galvanic separation between inputs | false | Galvanic separation between supply voltage and all other current circuits | - | Construction type of device | Built-in device |
Malfunction message output | false | Temperature drift(%/K) | 0.01 | SIL according to IEC 61508 | - |