Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2864419 |
2864655 |
2901994 |
2901995 |
2901996 |
2901997 |
2902061 |
2902063 |
2906446 |
2906447 |
2906448 |
2906449 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Number of channels | Power consumption (W) | Type of power supply | Operation temperature (°C) | Type of electric connection | Number of output ranges 0 mA ... 20 mA | Number of input ranges 0 mA ... 10 mA | Number of input ranges 0 V ... 10 V | Number of input ranges 0 mV ... 100 mV | Number of input ranges 0 V ... 2 V | Number of input ranges 0 V ... 2.5 V | Number of input ranges 0 V ... 20 V | Number of input ranges 0 mV ... 200 mV | Number of input ranges 0 V ... 30 V | Number of input ranges 0 mV ... 300 mV | Number of input ranges 0 mA ... 5 mA | Number of input ranges 0 V ... 5 V | Number of input ranges 0 mV ... 500 mV | Number of input ranges 0 mV ... 60 mV | Number of input ranges 1 V ... 5 V | Number of input ranges -10 V ... +10 V | Number of input ranges -100 mV ... +100 mV | Number of input ranges -2 V ... +2 V | Number of input ranges 2 V ... 10 V | Number of input ranges -2.5 V ... +2.5 V | Number of input ranges -20 V ... +20 V | Number of input ranges -300 mV ... +300 mV | Number of input ranges -5 V ... +5 V | Number of input ranges -500 mV ... +500 mV | Number of input ranges -60 mV ... +60 mV | Rated supply voltage at DC (V) | Load (Ohm) | Galvanic separation between output to output | Galvanic separation between inputs | Temperature drift (%/K) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
261.90 € | 1 | 7 Days | 6.4 | 93.1 | 101.2 | 1 | 0.034 | - | -20|65 | Screw connection | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | -|- | 600000|600000 | false | false | 0.002 | |||
400.90 € | 1 | 7 Days | 6.4 | 93.1 | 101.2 | 2 | 0.034 | Other | -20|65 | Screw connection | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | -|- | 600000|600000 | true | true | 0.002 | |||
175.40 € | 2 | 26 Days | 6.3 | 109.81 | 119.2 | 1 | 0.6 | Other | -40|70 | Screw connection | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 9.6|30 | 600000|600000 | false | true | 0.002 | |||
175.40 € | 2 | 7 Days | 6.3 | 109.81 | 119.2 | 1 | 0.6 | Other | -40|70 | Other | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 9.6|30 | 600000|600000 | false | true | 0.002 | |||
267.60 € | 1 | 7 Days | 6.3 | 109.81 | 119.2 | 2 | 0.6 | Other | -40|70 | Screw connection | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 9.6|30 | 600000|600000 | true | true | 0.002 | |||
267.60 € | 1 | 26 Days | 6.3 | 109.81 | 119.2 | 2 | 0.6 | Other | -40|70 | Other | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 9.6|30 | 600000|600000 | true | true | 0.002 | |||
230.10 € | 1 | 12 Days | 6.3 | 109.81 | 119.2 | 1 | 0.6 | Other | -40|70 | Screw connection | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 2 | 1 | 1 | 1 | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 8|30 | 1000000|1000000 | false | false | 0.01 | |||
230.10 € | 1 | 12 Days | 6.3 | 109.81 | 119.2 | 1 | 0.6 | Other | -40|70 | Other | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 8|30 | 1000000|1000000 | false | false | 0.01 | |||
225.70 € | 1 | 26 Days | 6.3 | 109.81 | 119.2 | 1 | 0.6 | Other | -40|70 | Screw connection | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 9.6|30 | 600000|600000 | false | false | 0.001 | |||
225.70 € | 1 | 7 Days | 6.3 | 109.81 | 119.2 | 1 | 0.6 | Other | -40|70 | Other | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 9.6|30 | 600000|600000 | false | true | 0.001 | |||
350.70 € | 1 | 7 Days | 6.3 | 109.81 | 119.2 | 2 | 0.6 | Other | -40|70 | Screw connection | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 9.6|30 | 600000|600000 | true | true | 0.001 | |||
350.70 € | 1 | 26 Days | 6.3 | 109.81 | 119.2 | 2 | 0.6 | Other | -40|70 | Other | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 9.6|30 | 600000|600000 | true | true | 0.001 |
Loading...
Mounting method | Other | Switching current(A) | - | Switching power(VA) | - |
---|---|---|---|---|---|
Switching voltage(V) | - | Switching frequency(Hz) | - | Degree of protection (IP) | IP20 |
Number of output ranges +10 V ... -10 V | 0 | Number of output ranges +5 V ... -5 V | 0 | Number of output ranges 0 V ... 1 V | 0 |
Number of output ranges 0 mA ... 10 mA | 0 | Number of output ranges 0 V ... 10 V | 0 | Number of output ranges 0 mV ... 100 mV | 0 |
Number of output ranges 0 V ... 2 V | 0 | Number of output ranges 0 V ... 2.5 V | 0 | Number of output ranges 0 V ... 20 V | 0 |
Number of output ranges 0 mV ... 200 mV | 0 | Number of output ranges 0 V ... 24 V | 0 | Number of output ranges 0 V ... 30 V | 0 |
Number of output ranges 0 mV ... 300 mV | 0 | Number of output ranges 0 mA ... 5 mA | 0 | Number of output ranges 0 V ... 5 V | 0 |
Number of output ranges 0 mV ... 500 mV | 0 | Number of output ranges 0 mV ... 60 mV | 0 | Number of output ranges -1 V ... +1 V | 0 |
Number of output ranges 1 V ... 5 V | 0 | Number of output ranges -10 mA ... +10 mA | 0 | Number of output ranges -10 V ... +10 V | 0 |
Number of output ranges 10 V ... 0 V | 0 | Number of output ranges 10 V ... 2 V | 0 | Number of output ranges -100 mV ... +100 mV | 0 |
Number of output ranges -2 V ... +2 V | 0 | Number of output ranges 2 V ... 10 V | 0 | Number of output ranges -2.5 V ... +2.5 V | 0 |
Number of output ranges -20 mA ... +20 mA | 0 | Number of output ranges -20 V ... +20 V | 0 | Number of output ranges 20 mA ... 0 mA | 0 |
Number of output ranges 20 mA ... 4 mA | 0 | Number of output ranges -300 mV ... +300 mV | 0 | Number of output ranges 4 mA ... 20 mA | 1 |
Number of output ranges -5 mA ... +5 mA | 0 | Number of output ranges -5 V ... +5 V | 0 | Number of output ranges 5 V ... 0 V | 0 |
Number of output ranges 5 V ... 1 V | 0 | Number of output ranges -500 mV ... +500 mV | 0 | Number of output ranges -60 mV ... +60 mV | 0 |
Number of input ranges +10 V ... -10 V | 0 | Number of input ranges +5 V ... -5 V | 0 | Number of input ranges 0 V ... 1 V | 0 |
Number of input ranges 0 mA ... 20 mA | 1 | Number of input ranges 0 V ... 24 V | 0 | Number of input ranges -1 V ... +1 V | 0 |
Number of input ranges -10 mA ... +10 mA | 0 | Number of input ranges 10 V ... 0 V | 0 | Number of input ranges 10 V ... 2 V | 0 |
Number of input ranges -20 mA ... +20 mA | 0 | Number of input ranges 20 mA ... 0 mA | 0 | Number of input ranges 20 mA ... 4 mA | 0 |
Number of input ranges 4 mA ... 20 mA | 1 | Number of input ranges -5 mA ... +5 mA | 0 | Number of input ranges 5 V ... 0 V | 0 |
Number of input ranges 5 V ... 1 V | 0 | Rated operation frequency(Hz) | -|- | Rated supply voltage at AC(V) | -|- |
Load influence(%/100%) | - | Inherently safe according to EN 60947-5-6 NAMUR | false | Galvanic separation between input and output | true |
Galvanic separation between supply voltage and all other current circuits | false | Construction type of device | Built-in device | Malfunction message output | false |
SIL according to IEC 61508 | - |
Configure
Basic Attributes
Width(mm)
Height(mm)
Depth(mm)
Number of channels
Power consumption(W)
Type of power supply
Operation temperature(°C)
Type of electric connection
Number of output ranges 0 mA ... 20 mA
Number of input ranges 0 mA ... 10 mA
Number of input ranges 0 V ... 10 V
Number of input ranges 0 mV ... 100 mV
Number of input ranges 0 V ... 2 V
Number of input ranges 0 V ... 2.5 V
Number of input ranges 0 V ... 20 V
Number of input ranges 0 mV ... 200 mV
Number of input ranges 0 V ... 30 V
Number of input ranges 0 mV ... 300 mV
Number of input ranges 0 mA ... 5 mA
Number of input ranges 0 V ... 5 V
Number of input ranges 0 mV ... 500 mV
Number of input ranges 0 mV ... 60 mV
Number of input ranges 1 V ... 5 V
Number of input ranges -10 V ... +10 V
Number of input ranges -100 mV ... +100 mV
Number of input ranges -2 V ... +2 V
Number of input ranges 2 V ... 10 V
Number of input ranges -2.5 V ... +2.5 V
Number of input ranges -20 V ... +20 V
Number of input ranges -300 mV ... +300 mV
Number of input ranges -5 V ... +5 V
Number of input ranges -500 mV ... +500 mV
Number of input ranges -60 mV ... +60 mV
Rated supply voltage at DC(V)
Load(Ohm)
Galvanic separation between output to output
Galvanic separation between inputs
Temperature drift(%/K)
Type
Filter by standard shipping days
Optional Attributes