Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2865366 |
2865968 |
2908855 |
2908856 |
2924210 |
2924236 |
2924825 |
2924838 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Power consumption (W) | Type of power supply | Type of electric connection | Number of output ranges 0 mA ... 20 mA | Number of output ranges 0 V ... 5 V | Number of output ranges 1 V ... 5 V | Number of output ranges 4 mA ... 20 mA | Rated supply voltage at DC (V) | Load (Ohm) | Inherently safe according to EN 60947-5-6 NAMUR | Galvanic separation between output to output | Galvanic separation between inputs | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
394.50 € | 1 | 26 Days | 12.6 | 112.5 | 1.45 | Other | Screw connection | 1 | 0 | 0 | 1 | 19.2|30 | 450000|450000 | true | true | false | |||
332.10 € | 1 | 12 Days | 17.6 | 112.8 | 1.9 | - | Screw connection | 2 | 1 | 1 | 2 | -|- | 600000|600000 | false | false | false | |||
396.00 € | 1 | 26 Days | 12.6 | 112.5 | 1.45 | Other | Screw connection | 1 | 0 | 0 | 1 | 19.2|30 | 450000|450000 | false | true | true | |||
396.00 € | 1 | 26 Days | 12.6 | 116.8 | 1.45 | Other | Other | 1 | 0 | 0 | 1 | 19.2|30 | 450000|450000 | false | true | true | |||
332.10 € | 1 | 47 Days | 17.6 | 117.7 | 1.9 | Other | Other | 2 | 1 | 1 | 2 | 19.2|253 | 600000|600000 | false | false | false | |||
394.50 € | 1 | 26 Days | 12.6 | 116.8 | 1.45 | Other | Other | 1 | 0 | 0 | 1 | 19.2|30 | 450000|450000 | true | true | false | |||
391.40 € | 1 | 12 Days | 12.6 | 112.5 | 1.45 | Other | Screw connection | 1 | 0 | 0 | 1 | 19.2|30 | 450000|450000 | false | true | false | |||
391.40 € | 1 | 7 Days | 12.6 | 116.7 | 1.45 | Other | Other | 1 | 0 | 0 | 1 | 19.2|30 | 450000|450000 | false | true | false |
Loading...
Mounting method | Other | Depth(mm) | 113.7 | Switching current(A) | - |
---|---|---|---|---|---|
Number of channels | 1 | Switching power(VA) | - | Operation temperature(°C) | -20|60 |
Switching voltage(V) | - | Switching frequency(Hz) | - | Degree of protection (IP) | IP20 |
Number of output ranges +10 V ... -10 V | 0 | Number of output ranges +5 V ... -5 V | 0 | Number of output ranges 0 V ... 1 V | 0 |
Number of output ranges 0 mA ... 10 mA | 0 | Number of output ranges 0 V ... 10 V | 0 | Number of output ranges 0 mV ... 100 mV | 0 |
Number of output ranges 0 V ... 2 V | 0 | Number of output ranges 0 V ... 2.5 V | 0 | Number of output ranges 0 V ... 20 V | 0 |
Number of output ranges 0 mV ... 200 mV | 0 | Number of output ranges 0 V ... 24 V | 0 | Number of output ranges 0 V ... 30 V | 0 |
Number of output ranges 0 mV ... 300 mV | 0 | Number of output ranges 0 mA ... 5 mA | 0 | Number of output ranges 0 mV ... 500 mV | 0 |
Number of output ranges 0 mV ... 60 mV | 0 | Number of output ranges -1 V ... +1 V | 0 | Number of output ranges -10 mA ... +10 mA | 0 |
Number of output ranges -10 V ... +10 V | 0 | Number of output ranges 10 V ... 0 V | 0 | Number of output ranges 10 V ... 2 V | 0 |
Number of output ranges -100 mV ... +100 mV | 0 | Number of output ranges -2 V ... +2 V | 0 | Number of output ranges 2 V ... 10 V | 0 |
Number of output ranges -2.5 V ... +2.5 V | 0 | Number of output ranges -20 mA ... +20 mA | 0 | Number of output ranges -20 V ... +20 V | 0 |
Number of output ranges 20 mA ... 0 mA | 0 | Number of output ranges 20 mA ... 4 mA | 0 | Number of output ranges -300 mV ... +300 mV | 0 |
Number of output ranges -5 mA ... +5 mA | 0 | Number of output ranges -5 V ... +5 V | 0 | Number of output ranges 5 V ... 0 V | 0 |
Number of output ranges 5 V ... 1 V | 0 | Number of output ranges -500 mV ... +500 mV | 0 | Number of output ranges -60 mV ... +60 mV | 0 |
Number of input ranges +10 V ... -10 V | 0 | Number of input ranges +5 V ... -5 V | 0 | Number of input ranges 0 V ... 1 V | 0 |
Number of input ranges 0 mA ... 10 mA | 0 | Number of input ranges 0 V ... 10 V | 0 | Number of input ranges 0 mV ... 100 mV | 0 |
Number of input ranges 0 V ... 2 V | 0 | Number of input ranges 0 V ... 2.5 V | 0 | Number of input ranges 0 mA ... 20 mA | 1 |
Number of input ranges 0 V ... 20 V | 0 | Number of input ranges 0 mV ... 200 mV | 0 | Number of input ranges 0 V ... 24 V | 0 |
Number of input ranges 0 V ... 30 V | 0 | Number of input ranges 0 mV ... 300 mV | 0 | Number of input ranges 0 mA ... 5 mA | 0 |
Number of input ranges 0 V ... 5 V | 0 | Number of input ranges 0 mV ... 500 mV | 0 | Number of input ranges 0 mV ... 60 mV | 0 |
Number of input ranges -1 V ... +1 V | 0 | Number of input ranges 1 V ... 5 V | 0 | Number of input ranges -10 mA ... +10 mA | 0 |
Number of input ranges -10 V ... +10 V | 0 | Number of input ranges 10 V ... 0 V | 0 | Number of input ranges 10 V ... 2 V | 0 |
Number of input ranges -100 mV ... +100 mV | 0 | Number of input ranges -2 V ... +2 V | 0 | Number of input ranges 2 V ... 10 V | 0 |
Number of input ranges -2.5 V ... +2.5 V | 0 | Number of input ranges -20 mA ... +20 mA | 0 | Number of input ranges -20 V ... +20 V | 0 |
Number of input ranges 20 mA ... 0 mA | 0 | Number of input ranges 20 mA ... 4 mA | 0 | Number of input ranges -300 mV ... +300 mV | 0 |
Number of input ranges 4 mA ... 20 mA | 1 | Number of input ranges -5 mA ... +5 mA | 0 | Number of input ranges -5 V ... +5 V | 0 |
Number of input ranges 5 V ... 0 V | 0 | Number of input ranges 5 V ... 1 V | 0 | Number of input ranges -500 mV ... +500 mV | 0 |
Number of input ranges -60 mV ... +60 mV | 0 | Rated operation frequency(Hz) | -|- | Rated supply voltage at AC(V) | -|- |
Load influence(%/100%) | - | Galvanic separation between input and output | true | Galvanic separation between supply voltage and all other current circuits | true |
Construction type of device | Built-in device | Malfunction message output | false | Temperature drift(%/K) | 0.01 |
SIL according to IEC 61508 | - |
Configure
Basic Attributes
Width(mm)
Height(mm)
Power consumption(W)
Type of power supply
Type of electric connection
Number of output ranges 0 mA ... 20 mA
Number of output ranges 0 V ... 5 V
Number of output ranges 1 V ... 5 V
Number of output ranges 4 mA ... 20 mA
Rated supply voltage at DC(V)
Load(Ohm)
Inherently safe according to EN 60947-5-6 NAMUR
Galvanic separation between output to output
Galvanic separation between inputs
Type
Filter by standard shipping days
Optional Attributes