Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1412508
Halogen free | - | Height(mm) | - | Surface protection | - |
---|---|---|---|---|---|
Wrench width(mm) | - | Material quality | Other | Thread type | - |
Material | Brass | Thread size (metric) | - | Pitch thread(mm) | - |
Thread size (imperial) | - | With flange | - | Castle nut | - |
Thread per inch | - |
This page is Flat nut, SACC-M10, part number 1412508.
You can find the detail information about specifications and dimensions on part number 1412508.