Hose clamp, WP-BASE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3240965
3240966
3240967
3240968
3240969
3240970
3240971
3240972
3240973
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface protection Diameter
(mm)
Nominal diameter
(mm)

1.26 €

150 12 Days -10|1010

1.34 €

150 12 Days Other13|1313

1.33 €

150 28 Days Other14|1414

1.39 €

150 12 Days Other15.8|15.815.8

1.36 €

150 12 Days Other17|1717

1.48 €

150 12 Days Other22|2222

1.73 €

150 12 Days Other29|2929

2.35 €

100 12 Days Other36|3636

2.80 €

75 12 Days Other45|4545

Loading...

  1. 1

Basic information

Colour - Model - UV resistant false
Halogen free true Material quality - Material Steel
Type of fastening - Number of cables/conduits - Plastic sheathed true
Distance to the wall - Suitable in fire resistance areas true

Tech Support