Locking Assemblies 7005 (Part Numbers - CAD Download)

Locking Assemblies 7005
Clamping set for high loads and suitable for alternating moments. Ideal for use in belt drums and flywheels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7005100X145
7005110X155
7005120X165
7005130X180
7005140X190
7005150X200
7005160X210
7005170X225
7005180X235
7005190X250
7005200X260
700525X50
700525X55
700528X55
700530X55
700535X60
700538X65
700538X75
700540X65
700540X75
700542X75
700545X75
700548X80
700550X80
700555X85
700560X90
700565X95
700570X110
700575X115
700580X120
700585X125
700590X130
700595X135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length W
(mm)
Outer Dia. A
(Ø)
Inner Diameter
(mm)
Overall Length (Without Screws)
(mm)
Width of Ring
(mm)
Transmissible Torque at Given Max. Tightened Torque
(Nm)
Transmissible Axial Force
(kN)
Maximum Tightened Torque of the Clamping Screws
(Nm)
Surface Pressure on Shaft at Given Max. Tightened Torque
(N/mm²)
Surface Pressure on Hub at Given Max. Tightened Torque
(N/mm²)
Thread Quantity Of Screws
(Pieces)

-

1 5 Days 114145100102902572551414519510512 mm11

-

1 5 Days 114155110102903085056114519511012 mm12

-

1 5 Days 114165120102903927565514521011512 mm14

-

1 5 Days 1301801301161045030077423019011014 mm12

-

1 5 Days 1301901401161046320090323020512014 mm14

-

1 5 Days 1302001501161047255096723020512514 mm15

-

1 5 Days 13021016011610482550103223020512514 mm16

-

1 5 Days 165225170149134103800122136017011016 mm14

-

1 5 Days 165235180149134117800130836017511016 mm15

-

1 5 Days 165250190149134132600139536018011016 mm16

-

1 5 Days 165260200149134140000140036017011016 mm16

29.52 €

1 5 Days 61502555456496417155806 mm5

-

1 5 Days 46552540326496417155806 mm6

-

1 5 Days 46552840328756417250956 mm6

-

1 5 Days 46553040329506417235956 mm6

-

1 5 Days 606035544413007417165756 mm7

-

1 5 Days 616538554516008417165956 mm8

-

1 5 Days ------------

44.22 €

1 5 Days 616540554516808417155956 mm8

-

1 5 Days ------------

-

1 5 Days 62754254442800135412501108 mm7

-

1 5 Days 62754554443050135412351108 mm7

-

1 5 Days 7480486656370015541195908 mm8

-

1 5 Days 7480506656395015541185908 mm8

-

1 5 Days 74855566564900174411901008 mm9

-

1 5 Days 74906066565900193411951008 mm10

-

1 5 Days 7495656656645019341180958 mm10

-

1 5 Days 90110708070109503138321011010 mm10

90.83 €

1 5 Days 90115758070117003138320010510 mm10

-

1 5 Days 90120808070137503448320511010 mm11

-

1 5 Days 90125858070160003758321011510 mm12

-

1 5 Days 90130908070169003758320011010 mm12

-

1 5 Days 90135958070178203758318510510 mm12

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360