Locking Assemblies 7014

Locking Assemblies 7014
Clamping set for very high torques. The design allows maximum torques and axial forces to be transmitted with a clamping set.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7014100X160
7014110X170
7014120X180
7014130X190
7014140X200
7014150X210
7014160X230
7014170X240
7014180X250
7014190X260
7014200X270
7014220X300
7014240X320
7014260X340
7014280X370
7014300X390
701470X120
701480X130
701490X140
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length W
(mm)
Outer Dia. A
(Ø)
Inner Diameter
(mm)
Overall Length (Without Screws)
(mm)
Width of Ring
(mm)
Transmissible Torque at Given Max. Tightened Torque
(Nm)
Transmissible Axial Force
(kN)
Maximum Tightened Torque of the Clamping Screws
(Nm)
Surface Pressure on Shaft at Given Max. Tightened Torque
(N/mm²)
Surface Pressure on Hub at Given Max. Tightened Torque
(N/mm²)
Thread Quantity Of Screws
(Pieces)
Maximum Transmissible Torque
(Nm)
1 5 Days 94 16010080 741970039423021313314 mm1223620
1 5 Days 94 17011080 742660048423024215714 mm1432045
1 5 Days 94 18012080 742890048223022214814 mm1534968
1 5 Days 94 19013080 743120048023020514014 mm1537903
1 5 Days 94 20014080 744020057423022715914 mm1749017
1 5 Days 94 21015080 744290057223021215114 mm1852489
1 5 Days 110 23016094 886400080035522715816 mm1778558
1 5 Days 110 24017094 886780079835521415216 mm1883477
1 5 Days 110 25018094 888300092235523516916 mm20102483
1 5 Days 110 26019094 888800092635522316316 mm21108947
1 5 Days 110 27020094 88105000105035524217916 mm23130330
1 5 Days 134 300220116 110123000111848518913918 mm21153404
1 5 Days 134 320240116 110153000127548519814818 mm24191651
1 5 Days 134 340260116 110186000143148520515718 mm26233920
1 5 Days 156 370280136 130230000164369019214520 mm24290328
1 5 Days 156 390300136 130245000163369017913820 mm24310335
1 5 Days 74 1207062 56685019614520011712 mm88068
1 5 Days 74 1308062 561165029114526316212 mm1213813
1 5 Days 74 1409062 561300028914523415012 mm1215505

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360