Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Overall Length W (mm) | Outer Dia. A (Ø) | Inner Diameter (mm) | Transmissible Torque at Given Max. Tightened Torque (Nm) | Transmissible Axial Force (kN) | Surface Pressure on Shaft at Given Max. Tightened Torque (N/mm²) | Surface Pressure on Hub at Given Max. Tightened Torque (N/mm²) | Wrench Size (mm) | Maximum Tightened Torque of the Clamping Nut (Nm) | Clamping Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 19 | 12 | 5 | 10 | 4 | 264 | 119 | 14 | 10 | 9 | ||
1 | 5 Days | 19 | 12 | 6 | 12 | 4 | 220 | 119 | 14 | 10 | 9 | ||
1 | 5 Days | 22 | 14 | 7 | 20 | 5.8 | 205 | 121 | 16 | 17 | 11 | ||
1 | 5 Days | 22 | 14 | 8 | 23 | 5.8 | 180 | 121 | 16 | 17 | 11 | ||
1 | 5 Days | 24 | 18 | 9 | 43 | 9.7 | 246 | 144 | 22 | 35 | 12 | ||
1 | 5 Days | 24 | 18 | 10 | 48 | 9.7 | 221 | 144 | 22 | 35 | 12 | ||
1 | 5 Days | 24 | 20 | 11 | 59 | 10.8 | 225 | 145 | 22 | 44 | 12 | ||
1 | 5 Days | 24 | 20 | 12 | 65 | 10.8 | 207 | 145 | 22 | 44 | 12 | ||
1 | 5 Days | 28 | 24 | 14 | 93 | 13.3 | 179 | 118 | 27 | 65 | 15 | ||
1 | 5 Days | 28 | 24 | 15 | 99 | 13.3 | 167 | 118 | 27 | 65 | 15 | ||
1 | 5 Days | 28 | 24 | 16 | 106 | 13.3 | 156 | 118 | 27 | 65 | 15 | ||
1 | 5 Days | 34 | 26 | 17 | 163 | 19.2 | 187 | 148 | 32 | 110 | 16 | ||
1 | 5 Days | 36 | 30 | 18 | 223 | 24.8 | 224 | 155 | 36 | 160 | 17 | ||
1 | 5 Days | 36 | 30 | 19 | 235 | 24.8 | 213 | 155 | 36 | 160 | 17 | ||
1 | 5 Days | 36 | 30 | 20 | 248 | 24.8 | 202 | 155 | 36 | 160 | 17 | ||
1 | 5 Days | 41 | 38 | 22 | 349 | 31.7 | 197 | 134 | 46 | 250 | 20 | ||
1 | 5 Days | 41 | 38 | 24 | 381 | 31.7 | 181 | 134 | 46 | 250 | 20 | ||
1 | 5 Days | 41 | 38 | 25 | 397 | 31.7 | 174 | 134 | 46 | 250 | 20 | ||
1 | 5 Days | 44 | 42 | 28 | 565 | 40.3 | 174 | 134 | 50 | 355 | 23 | ||
1 | 5 Days | 44 | 42 | 30 | 605 | 40.3 | 163 | 134 | 50 | 355 | 23 | ||
1 | 5 Days | 51 | 50 | 32 | 764 | 47.7 | 166 | 112 | 55 | 490 | 28 | ||
1 | 5 Days | 51 | 50 | 35 | 836 | 47.7 | 152 | 112 | 55 | 490 | 28 | ||
1 | 5 Days | 58 | 58 | 38 | 1140 | 60.2 | 155 | 116 | 65 | 700 | 32 | ||
1 | 5 Days | 58 | 58 | 40 | 1200 | 60.2 | 147 | 116 | 65 | 700 | 32 | ||
1 | 5 Days | 63 | 60 | 42 | 1250 | 59.6 | 120 | 94 | 65 | 740 | 37 | ||
1 | 5 Days | 63 | 60 | 45 | 1340 | 59.6 | 112 | 94 | 65 | 740 | 37 |
Loading...
Configure
Basic Attributes
Overall Length W(mm)
Outer Dia. A(Ø)
Inner Diameter(mm)
Transmissible Torque at Given Max. Tightened Torque(Nm)
Transmissible Axial Force(kN)
Surface Pressure on Shaft at Given Max. Tightened Torque(N/mm²)
Surface Pressure on Hub at Given Max. Tightened Torque(N/mm²)
Wrench Size(mm)
Maximum Tightened Torque of the Clamping Nut(Nm)
Clamping Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes