Device swivel castors

Device swivel castors
  • Volume Discount
[Specifications]
・Product type: Swivel wheel
・Material (details): Full-rubber tyres. casing made of galvanised sheet steel
・Load capacity (max.)(kg): 50, 135
・Swivel caster features: Brake, Mount|Brake
・Type (misc.): Guide roller with end stop, Swivel castor with mounting plate and stop-fix-brakes
・Sheet size(mm): 140 x 110
・Size: 60 x 60 mm, 140 x 110 mm
・Wheel width(mm): 19,40
・Total height(mm): 71, 190

346619:
・Light duty swivel castor, with top plate fitting, with brake system 'stop-fix', wheel, with thermoplastic rubber tread, with polypropylene wheel centre
532127:
・Pressed steel swivel castor, with top plate fitting, with brake system 'stop-fix', wheel, with standard solid rubber tyre, with pressed steel rim

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
346619
532127
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole distance Load capacity (max.)
(kg)
Material (details) Material Sheet size
(mm)
Size Swivel caster features Total height
(mm)
Type (misc.) Tyre width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)

6.32 €

1 Available 3 Days 38 x 38/48 x 48 mm50---60 x 60 mmMount|Brake71Swivel castor with mounting plate and stop-fix-brakes195019

31.21 €

1 Available 9 Days 105 x 75 x 75-80 mm135Full-rubber tyres. casing made of galvanised sheet steelSteel plate|Solid rubber140 x 110140 x 110 mmBrake190Guide roller with end stop4015040

Loading...

  1. 1

Basic information

Product type Swivel wheel

Tech Support