EDELST.-APPARATUS LENK.RÜCK.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

574327

Part Number
574327
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.29 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Bearing type Plain bearing Hole distance Ø 11 mm Load capacity (max.)(kg) 100
Material Stainless steel Product type Swivel wheel Size Ø 57 mm
Swivel caster features Brake Total height(mm) 108 Wheel diameter(mm) 80
Wheel width(mm) 32

This page is EDELST.-APPARATUS LENK.RÜCK., part number 574327.
You can find the detail information about specifications and dimensions on part number 574327.

Tech Support