wheel with rubberised tyres and plastic-rims

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20743

Part Number
20743
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.00 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. Load / Allowable Load(daN) 135 Max. Load / Allowable Load(kg) 135 Material (details) Polypropylene + full rubber
Material Solid rubber Type (misc.) Pneumatic tyre Tyre width(mm) 40
Wheel diameter(mm) 160 Wheel width(mm) 40

This page is wheel with rubberised tyres and plastic-rims, part number 20743.
You can find the detail information about specifications and dimensions on part number 20743.

Tech Support