Steel sheet-Bockrolle

Steel sheet-Bockrolle
  • Volume Discount
[Specifications]
・Product type: Fixed wheel
・Material: Steel plate|Polyamide, Steel plate|Solid rubber
・Sheet size(mm): 100 x 85, 140 x 110
・Wheel width(mm): 32, 40
・Wheel diameter(mm): 75, 150
・Hole distance(mm): 80 x 60, 105 x 75-80
・Load capacity (max.)(kg): 135, 150
・Weight(g): 300

Pressed steel fixed castor, medium duty design, with top plate fitting, nylon wheel

[Features]
・high chemical resistance to many aggressive substances
・operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
46714
832119
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole distance Load capacity (max.)
(kg)
Material (details) Material Sheet size
(mm)
Size Swivel caster features Total height
(mm)
Type (misc.) Tyre width
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)

6.32 €

1 Available 3 Days 80 x 60 mm150Casing made from zinc steel plates. wheels of premium PolyamidSteel plate|Polyamide100 x 85100 x 85 mmMount100Bockrolle with mounting plate323007532

19.27 €

1 Available 3 Days 105 x 75-80 mm135Full-rubber tyres. casing made of galvanised sheet steelSteel plate|Solid rubber140 x 110140 x 110 mm-190Castor40-15040

Loading...

  1. 1

Basic information

Product type Fixed wheel

Tech Support