Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
562598 |
562599 |
562600 |
562601 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D1 | L | L3 | Screw DIN 933 | Size | Washer size | |
---|---|---|---|---|---|---|---|---|---|---|---|
9.03 € | 1 | Available | 5 Days | 11,0 | 7 | 32 | 13 - 20 | M4 x 25 | 0 | 0 | |
9.15 € | 1 | Available | 7 Days | 12,5 | 8 | 38 | 17 - 24 | M5 x 30 | 1 | 1 | |
9.21 € | 1 | Available | 5 Days | 15,0 | 10 | 45 | 18 - 28 | M6 x 35 | 2 | 2 | |
9.46 € | 1 | Available | 5 Days | 15,0 | 10 | 58 | 22 - 34 | M8 x 45 | 3 | 3 |
Loading...
Configure
Basic Attributes
D
D1
L
L3
Screw DIN 933
Size
Washer size
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes