BOSCH REXROTH 2-Way Proportional Throttle Valve FESE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900954505

Part Number
R900954505
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33,412.98 €

1 5 Days

Loading...

  1. 1

Basic information

Maximum flow rate (l/min) 1800 Direction of flow A to B (X or Z2 connected to A) B to A (X or Z2 connected to B) Valve type 2-way proportional throttle valve
Customs tariff weight(kg) 28.45 Customs tariff weight unit kg Nominal size 63
Flow characteristic 1800 Electrical connections Command value input 0 to 10 V / Output actual value 0 to 10 V Maximum operating pressure (bar) 315
Electrical connection Without cable socket, with component plug in accordance with DIN 43651, cable socket Actuation Electrical Type FESE
Device series 3X Customs tariff item number 84812010 Control electronics Internal
Customs tariff weight per 1 Customs tariff country of origin DE Sealing material NBR

This page is BOSCH REXROTH 2-Way Proportional Throttle Valve FESE, part number R900954505.
You can find the detail information about specifications and dimensions on part number R900954505.

Tech Support