BOSCH REXROTH Throttle Check Valve Z2FS 16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900457256
R900459203
R900470529
R900473688
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Throttling Sealing material

976.17 €

1 5 Days 4.46Discharge throttling on side A and BNBR

976.17 €

1 5 Days 4.42Supply throttling on side A and BNBR

1,073.78 €

1 5 Days 4.41Supply throttling on side A and BFKM

1,073.78 €

1 5 Days 4.38Discharge throttling on side A and BFKM

Loading...

  1. 1

Basic information

Maximum flow rate (l/min) 250 Valve type Throttle check valve Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84812010 Nominal size 16
Flow characteristic Standard design Maximum operating pressure (bar) 350 Type Z2FS
Model Sandwich plate Connection None Device series 3X
Customs tariff — country of origin DE Throttle check valve Side A and B Adjustment type Spindle with hexagon socket

Tech Support