BOSCH REXROTH Throttle Check Valve MK

BOSCH REXROTH Throttle Check Valve MK
[Specifications]
・Valve type: Throttle check valve
・Sealing material: FKM
・Maximum flow rate (l/min): 15-400

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900423326
R900423328
R900423330
R900423333
R900423340
R900423343
R900424579
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Customs tariff weight
(kg)
Nominal size Connection Customs tariff country of origin Adjustment type

513.05 €

1 5 Days 1251.2415G3/4DERotary knob with scale

626.02 €

1 5 Days 2002.220G1DERotary knob with scale

844.46 €

1 5 Days 3003.3425G1 1/4DERotary knob with scale

959.85 €

1 5 Days 4004.1830G1 1/2RORotary knob with scale

353.48 €

1 5 Days 150.2916G1/4DESpindle with hexagon socket

378.05 €

1 5 Days 300.368G3/8DERotary knob with scale

417.32 €

1 5 Days 500.710G1/2DERotary knob with scale

Loading...

  1. 1

Basic information

Valve type Throttle check valve Throttling From A to B Customs tariff weight unit kg
Flow characteristic Standard design Maximum operating pressure (bar) 315 Type MK
Model Threaded connection Device series 1X Customs tariff item number 84812010
Customs tariff weight per 1 Throttle check valve From A to B Sealing material FKM

Tech Support