Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900491117 |
R901232640 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pre-opening | Customs tariff weight (kg) | |
---|---|---|---|---|---|---|
736.48 € | 1 | 5 Days | None | 0.884 | ||
736.48 € | 1 | 5 Days | With | 0.92 |
Loading...
Seal Material | Nitrile Rubber | Cracking Pressure(MPa) | 0.15 | Pilot oil return | External |
---|---|---|---|---|---|
Valve type | Check valve | Customs tariff weight unit | kg | Nominal size | 6 |
Flow characteristic | Leakage-free blocking in one direction | Maximum operating pressure(bar) | 315 | Type | SL |
Connection | Subplate mounting | Device series | 6X | Connection size | NG 6 |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Customs tariff country of origin | DE |