BOSCH REXROTH Check Valve Z1S 6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R901085992
R901086037
R901086051
R901086058
R901086070
R901086077
R901086081
R901086090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Flow characteristic Customs tariff country of origin

447.22 €

1 5 Days 0.76Check valve in A and B (A1 -> A2) and (B1 -> B2)DE

447.22 €

1 5 Days 0.76Check valve in P and T (P2 -> P1) and (T1 -> T2)DE

337.74 €

1 5 Days 0.78Check valve in P (P2 -> P1)RO

337.74 €

1 5 Days 0.78Check valve in T (T1 -> T2)DE

337.74 €

1 5 Days 0.78Check valve in A (A2 -> A1)DE

337.74 €

1 5 Days 0.78Check valve in B (B2 -> B1)DE

337.74 €

1 5 Days 0.78Check valve in A (A1 -> A2)DE

337.74 €

1 5 Days 0.78Check valve in B (B1 -> B2)DE

Loading...

  1. 1

Basic information

Seal Material Fluororubber Cracking Pressure(MPa) 0.05 Pilot oil return None
Pre-opening None Valve type Check valve Customs tariff weight unit kg
Nominal size 6 Maximum operating pressure(bar) 350 Type Z1S
Connection Sandwich plate Device series 4X Connection size NG 6
Customs tariff item number 84812010 Customs tariff weight per 1

Tech Support