Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | Customs tariff — weight (kg) | Number of teeth | Pitch length (mm) | Length (mm) | |
---|---|---|---|---|---|---|---|---|---|
34.42 € | 1 | 5 Days | 16 | 0.048 | 300 | 1.500 | 1.500 | ||
49.25 € | 1 | 5 Days | 25 | 0 | 300 | 1.500 | 1.500 | ||
10.66 € | 1 | 5 Days | 10 | 0 | 60 | 300 | 300 | ||
15.42 € | 1 | 5 Days | 16 | 0.016 | 68 | 340 | 340 | ||
15.49 € | 1 | 5 Days | 16 | 0.016 | 75 | 375 | 375 | ||
10.92 € | 1 | 5 Days | 10 | 0.01 | 78 | 390 | 390 | ||
15.49 € | 1 | 5 Days | 16 | 0.085 | 78 | 390 | 390 | ||
11.00 € | 1 | 5 Days | 20 | 0.01 | 84 | 420 | 420 | ||
15.80 € | 1 | 5 Days | 16 | 0 | 84 | 420 | 420 | ||
11.00 € | 1 | 5 Days | 10 | 0 | 90 | 450 | 450 | ||
11.00 € | 1 | 5 Days | 10 | 0 | 91 | 455 | 455 | ||
15.80 € | 1 | 5 Days | 16 | 0 | 91 | 455 | 455 | ||
21.60 € | 1 | 5 Days | 25 | 0.025 | 91 | 455 | 455 | ||
11.91 € | 1 | 5 Days | 10 | 0 | 100 | 500 | 500 | ||
16.97 € | 1 | 5 Days | 16 | 0.016 | 100 | 500 | 500 | ||
23.02 € | 1 | 7 Days | 25 | 0 | 100 | 500 | 500 | ||
12.94 € | 1 | 5 Days | 10 | 0 | 109 | 545 | 545 | ||
19.38 € | 1 | 5 Days | 16 | 0 | 122 | 610 | 610 | ||
26.15 € | 1 | 5 Days | 25 | 0 | 122 | 610 | 610 | ||
20.49 € | 1 | 5 Days | 16 | 0 | 132 | 660 | 660 | ||
27.83 € | 1 | 5 Days | 25 | 0 | 132 | 660 | 660 | ||
22.63 € | 1 | 5 Days | 16 | 0 | 165 | 825 | 825 | ||
22.97 € | 1 | 5 Days | 16 | 0 | 172 | 860 | 860 |
Loading...
Temperature resistant from(°C) | -30 | Electrical conductivity yes/no | n | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Tooth width(mm) | 2.5 | Customs tariff — weight unit | kg | Customs tariff — item number | 39269097 |
Norm | ISO 17396 | Acceptance test certificate EN 10204 – 3.1 yes/no | n | Tooth height(mm) | 1.2 |
Outside idlers can be used yes/no | Yes | Tooth angle(°) | 25 | Belt thickness(mm) | 2.7 |
Profile | AT5 | Customs tariff — country of origin | DE | Pitch p(mm) | 5 |
Engineering material | Polyurethane | Maintenance required | n | Tooth profile | Trapezoidal |
Oil-resistant | Good | Tension cords | Steel tension cords | Temperature resistant up to(°C) | 80 |