Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R901083202 |
R901083203 |
R901151294 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Spool symbol | Auxiliary actuation device | |
---|---|---|---|---|---|---|---|
553.89 € | 1 | 5 Days | 0.282 | N | Without auxiliary actuation device | ||
553.89 € | 1 | 5 Days | 0.28 | P | Without auxiliary actuation device | ||
490.94 € | 1 | 5 Days | 0.28 | P | With concealed auxiliary actuation device (standard) |
Loading...
Maximum flow rate (l/min) | 20 | Spool position | Not monitored | Screw-in bore | High-performance and screw hole R/T-11A |
---|---|---|---|---|---|
Valve type | Directional poppet valve | Customs tariff — weight per | 1 | Voltage (V/Hz) | Without coil |
Customs tariff — weight unit | kg | Customs tariff — item number | 84812010 | Nominal size | 1 |
Actuation type | Direct-operated | Spring return | With spring return | Main connections | 2 |
Maximum operating pressure (bar) | 500 | Electrical connection | None | Actuation | Electrical |
Type | KSDE | Device series | B | Solenoid | High-performance solenoid, wet-pin (switching in oil) with removable coil |
Customs tariff — country of origin | DE | Throttle insert diameter(mm) | None | Sealing material | FKM |