BOSCH REXROTH Directional Control Valve 2WRCE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900555439

Part Number
R900555439
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43,598.98 €

1 5 Days

Loading...

  1. 1

Basic information

Maximum flow rate (l/min) 2300 Spool return in main valve None Spool position Monitored
Screw-in bore No screw-in valve Characteristic curve No Valve type 2/2 directional control valve
Back pressure valve / pilot control valve Directional servo valve Customs tariff weight(kg) 54.18 Customs tariff weight unit kg
Voltage (V/Hz) DC 24 V Nominal size 63 Actuation type Direct-operated
Spring return None Main connections 2 Spool symbol D001
Maximum operating pressure (bar) 420 Electrical connection With component plug in accordance with DIN EN 175301-804, without cable sockets (ordered separately) Type 2WRCE
Device series 1X Solenoid Control solenoid Check valve None
Customs tariff item number 84812010 Setpoint input ±10 V Control electronics Internal
Customs tariff weight per 1 Control oil supply None Customs tariff country of origin DE
Adjustment type Electrical Sealing material NBR

This page is BOSCH REXROTH Directional Control Valve 2WRCE, part number R900555439.
You can find the detail information about specifications and dimensions on part number R900555439.

Tech Support