150 | 10 to 315 | 11.7 | Target value +/-10 V/> = 50 k ohm | Without plug-in connector, with component plug for a 6-pin plug-in connector to E DIN 43 563-AM6-3 | 4WSE2ED | Mechanical and electrical feedback | Integrated | Internal supply, internal discharge | NBR | 1 pieces |
200 | 10 to 210 | 11.88 | Target value +/-10 V/> = 50 k ohm | Without plug-in connector, with component plug for a 6-pin plug-in connector to E DIN 43 563-AM6-3 | 4WSE2ED | Mechanical and electrical feedback | Integrated | External supply, internal discharge | FKM | 1 pieces |
100 | 10 to 210 | 11.101 | Target value +/-10 V/> = 50 k ohm | Without plug-in connector, with component plug for a 6-pin plug-in connector to E DIN 43 563-AM6-3 | 4WSE2ED | Mechanical and electrical feedback | Integrated | External supply, internal discharge | NBR | 1 pieces |
150 | 10 to 210 | 11.001 | Target value +/-10 V/> = 50 k ohm | Without plug-in connector, with component plug for a 6-pin plug-in connector to E DIN 43 563-AM6-3 | 4WSE2ED | Mechanical and electrical feedback | Integrated | External supply, internal discharge | FKM | 1 pieces |
100 | 10 to 315 | 11.101 | Target value +/-10 V/> = 50 k ohm | Without plug-in connector, with component plug for a 6-pin plug-in connector to E DIN 43 563-AM6-3 | 4WSE2ED | Mechanical and electrical feedback | Integrated | External supply, internal discharge | FKM | 1 pieces |
200 | 10 to 315 | 10.3 | Coil no. 12 (50 mA/85 ohm per coil) | Without plug-in connector, with component plug for a 4-pin plug-in connector to VG 095 342 | 4WS2EM | Mechanical feedback | External | Internal supply, internal discharge | FKM | 1 pieces |
150 | 10 to 315 | 10.5 | Coil no. 12 (50 mA/85 ohm per coil) | Without plug-in connector, with component plug for a 4-pin plug-in connector to VG 095 342 | 4WS2EM | Mechanical feedback | External | External supply, internal discharge | FKM | 1 pieces |
100 | 10 to 210 | 10.4 | Coil no. 12 (50 mA/85 ohm per coil) | Without plug-in connector, with component plug for a 4-pin plug-in connector to VG 095 342 | 4WS2EM | Mechanical feedback | External | Internal supply, internal discharge | FKM | 1 pieces |
200 | 10 to 210 | 10.34 | Coil no. 12 (50 mA/85 ohm per coil) | Without plug-in connector, with component plug for a 4-pin plug-in connector to VG 095 342 | 4WS2EM | Mechanical feedback | External | Internal supply, internal discharge | FKM | 1 pieces |