Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | Customs tariff — weight (kg) | Number of teeth | Pitch length (mm) | Length (mm) | |
---|---|---|---|---|---|---|---|---|---|
25.43 € | 1 | 5 Days | 16 | 0 | 101 | 1.010 | 1.010 | ||
37.08 € | 1 | 5 Days | 25 | 0.156 | 101 | 1.010 | 1.010 | ||
45.92 € | 1 | 5 Days | 32 | 0.085 | 101 | 1.010 | 1.010 | ||
39.09 € | 1 | 5 Days | 25 | 0.4 | 108 | 1.080 | 1.080 | ||
72.40 € | 1 | 5 Days | 50 | 0 | 108 | 1.080 | 1.080 | ||
26.98 € | 1 | 5 Days | 16 | 0 | 111 | 1.110 | 1.110 | ||
39.35 € | 1 | 5 Days | 25 | 0 | 111 | 1.110 | 1.110 | ||
28.69 € | 1 | 5 Days | 16 | 0.08 | 121 | 1.210 | 1.210 | ||
42.80 € | 1 | 5 Days | 25 | 0 | 125 | 1.250 | 1.250 | ||
34.15 € | 1 | 5 Days | 16 | 0 | 142 | 1.420 | 1.420 | ||
61.08 € | 1 | 5 Days | 32 | 0 | 150 | 1.500 | 1.500 | ||
38.71 € | 1 | 5 Days | 16 | 0 | 175 | 1.750 | 1.750 | ||
55.68 € | 1 | 5 Days | 25 | 0 | 175 | 1.750 | 1.750 | ||
78.85 € | 1 | 5 Days | 32 | 0 | 196 | 1.960 | 1.960 | ||
13.60 € | 1 | 5 Days | 16 | 0.032 | 37 | 370 | 370 | ||
13.60 € | 1 | 5 Days | 16 | 0 | 41 | 410 | 410 | ||
13.72 € | 1 | 5 Days | 16 | 0.016 | 44 | 440 | 440 | ||
19.91 € | 1 | 5 Days | 25 | 0 | 44 | 440 | 440 | ||
14.57 € | 1 | 5 Days | 16 | 0 | 50 | 500 | 500 | ||
21.26 € | 1 | 5 Days | 25 | 0 | 50 | 500 | 500 | ||
10.15 € | 1 | 5 Days | 10 | 0.024 | 53 | 530 | 530 | ||
15.22 € | 1 | 5 Days | 16 | 0.032 | 53 | 530 | 530 | ||
22.25 € | 1 | 5 Days | 25 | 0 | 53 | 530 | 530 | ||
15.80 € | 1 | 5 Days | 16 | 0 | 56 | 560 | 560 | ||
22.71 € | 1 | 5 Days | 25 | 0.05 | 56 | 560 | 560 | ||
16.20 € | 1 | 5 Days | 16 | 0 | 60 | 600 | 600 | ||
23.48 € | 1 | 5 Days | 25 | 0 | 60 | 600 | 600 | ||
16.40 € | 1 | 5 Days | 16 | 0.048 | 61 | 610 | 610 | ||
16.72 € | 1 | 5 Days | 16 | 0 | 63 | 630 | 630 | ||
24.32 € | 1 | 5 Days | 25 | 0.075 | 63 | 630 | 630 | ||
17.05 € | 1 | 5 Days | 16 | 0.023 | 66 | 660 | 660 | ||
24.77 € | 1 | 5 Days | 25 | 0.025 | 66 | 660 | 660 | ||
30.37 € | 1 | 5 Days | 32 | 0 | 66 | 660 | 660 | ||
25.37 € | 1 | 5 Days | 25 | 0 | 69 | 690 | 690 | ||
25.71 € | 1 | 5 Days | 25 | 0 | 70 | 700 | 700 | ||
17.89 € | 1 | 5 Days | 16 | 0.016 | 72 | 720 | 720 | ||
7.12 € | 1 | 5 Days | 25 | 0 | 72 | 720 | 720 | ||
26.35 € | 1 | 5 Days | 25 | 0.075 | 75 | 750 | 750 | ||
12.43 € | 1 | 5 Days | 10 | 0 | 78 | 780 | 780 | ||
18.46 € | 1 | 5 Days | 16 | 0 | 78 | 780 | 780 | ||
26.74 € | 1 | 5 Days | 25 | 0.075 | 78 | 780 | 780 | ||
27.38 € | 1 | 5 Days | 25 | 0.265 | 81 | 810 | 810 | ||
19.71 € | 1 | 5 Days | 16 | 0 | 84 | 840 | 840 | ||
28.55 € | 1 | 5 Days | 25 | 0 | 84 | 840 | 840 | ||
35.06 € | 1 | 5 Days | 32 | 0 | 84 | 840 | 840 | ||
30.37 € | 1 | 5 Days | 25 | 0.1 | 88 | 880 | 880 | ||
31.29 € | 1 | 5 Days | 25 | 0 | 89 | 890 | 890 | ||
22.71 € | 1 | 5 Days | 16 | 0 | 92 | 920 | 920 | ||
32.91 € | 1 | 5 Days | 25 | 0.001 | 92 | 920 | 920 | ||
34.15 € | 1 | 5 Days | 25 | 0 | 96 | 960 | 960 | ||
35.26 € | 1 | 5 Days | 25 | 0 | 98 | 980 | 980 |
Loading...
Temperature resistant from(°C) | -30 | Electrical conductivity yes/no | n | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Tooth width(mm) | 5.3 | Customs tariff — weight unit | kg | Customs tariff — item number | 39269097 |
Norm | ISO 17396 | Acceptance test certificate EN 10204 – 3.1 yes/no | n | Tooth height(mm) | 2.5 |
Outside idlers can be used yes/no | Yes | Tooth angle(°) | 40 | Belt thickness(mm) | 4.5 |
Profile | T10 | Customs tariff — country of origin | DE | Pitch p(mm) | 10 |
Engineering material | Polyurethane | Maintenance required | n | Tooth profile | Trapezoidal |
Oil-resistant | Good | Tension cords | Steel tension cords | Temperature resistant up to(°C) | 80 |