Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
210014MHP5577ZA
Nominal width W (mm)(mm) | 55 | Customs tariff — weight(kg) | 1.155 | Temperature resistant from(°C) | -30 |
---|---|---|---|---|---|
Electrical conductivity yes/no | y | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
Customs tariff — item number | 40103900 | Number of teeth | 150 | Acceptance test certificate EN 10204 – 3.1 yes/no | n |
Tooth height(mm) | 5.6 | Outside idlers can be used yes/no | Yes | Pitch length(mm) | 2.100 |
Belt thickness(mm) | 9.5 | Length(mm) | 2.100 | Profile | 14M |
Customs tariff — country of origin | DE | Pitch p(mm) | 14 | Engineering material | Polychloroprene |
Maintenance required | n | Tooth profile | Semi-circular | Oil-resistant | Limited |
Tension cords | Stronger glass fiber tension cord | Temperature resistant up to(°C) | 100 |
This page is High-performance timing belts / OMEGA / 14M / CR / glass fibre / OPTIBELT , part number 210014MHP5577ZA.
You can find the detail information about specifications and dimensions on part number 210014MHP5577ZA.