Timing belts / OMEGA / 3M / CR / glass fibre / OPTIBELT (Part Numbers)

Timing belts / OMEGA / 3M / CR / glass fibre / OPTIBELT
· synchronous speed
· highest precision
· perceptibly lower noise level due to the optibelt OMEGA tooth profile
· use in standard HTD and RPP timing belt pulleys
· maintenance-free
· temperature resistant from –30°C to +100°C
· efficiency of up to 98%

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2253M1577ZA
2253M677ZA
2253M977ZA
3183M677ZA
3183M977ZA
3303M977ZA
3843M977ZA
3903M977ZA
4203M1577ZA
4473M977ZA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Customs tariff — weight
(kg)
Number of teeth Pitch length
(mm)
Length
(mm)

6.42 €

1 5 Days 150.01575225225

3.45 €

1 5 Days 60.00675225225

4.32 €

1 5 Days 90.00475225225

3.72 €

1 5 Days 60.006106318318

4.23 €

1 5 Days 90.009106318318

4.55 €

1 5 Days 90.007110330330

4.85 €

1 5 Days 90.009128384384

5.14 €

1 5 Days 90130390390

7.38 €

1 5 Days 150.018140420420

5.14 €

1 5 Days 90.009149447447

Loading...

  1. 1

Basic information

Temperature resistant from(°C) -30 Electrical conductivity yes/no y Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 40103900 Acceptance test certificate EN 10204 – 3.1 yes/no n
Tooth height(mm) 1.1 Outside idlers can be used yes/no Yes Belt thickness(mm) 2.3
Profile 3M Customs tariff — country of origin DE Pitch p(mm) 3
Engineering material Polychloroprene Maintenance required n Tooth profile Semi-circular
Oil-resistant Limited Tension cords Glass fiber tension cords Temperature resistant up to(°C) 100

Tech Support