BOSCH REXROTH Directional Spool Valve WM..6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900338009
R900401031
R900403521
R900405611
R900409630
R900465984
R900466583
R900467370
R900467936
R900468328
R900468573
R900469300
R900469301
R900469302
R900469533
R900471013
R900471209
R900472158
R900472548
R900472754
R900472755
R900475573
R900476226
R900476880
R900477994
R900479282
R900479721
R900490248
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Spring return Main connections Spool symbol Actuation Type

1,526.68 €

1 5 Days 1.1Without spring return with detent4MRotary knobWMD

878.22 €

1 5 Days 1.18With spring return3AHand leverWMU

878.22 €

1 5 Days 1.14With spring return4CHand leverWMU

953.71 €

1 5 Days 1.1Without spring return with detent4EHand leverWMM

999.71 €

1 5 Days 1.08Without spring return with detent4MHand leverWMM

878.22 €

1 5 Days 1.14With spring return4DRoller plungerWMR

953.71 €

1 5 Days 1.08Without spring return with detent4JHand leverWMM

999.71 €

1 5 Days 1.08With spring return4HHand leverWMM

953.71 €

1 5 Days 1.1With spring return4EHand leverWMM

878.22 €

1 5 Days 1.08With spring return4DHand leverWMM

979.48 €

1 5 Days 1.121Without spring return with detent4DRotary knobWMD

878.22 €

1 5 Days 1.14With spring return4CRoller plungerWMR

878.22 €

1 5 Days 1.1Without spring return with detent4DHand leverWMM

953.71 €

1 5 Days 1.1With spring return4JHand leverWMM

999.71 €

1 5 Days 1.08Without spring return with detent4GHand leverWMM

953.71 €

1 5 Days 1.12Without spring return with detent4JRotary knobWMD

999.71 €

1 5 Days 1.1With spring return4GHand leverWMM

878.22 €

1 5 Days 1.1Without spring return with detent4CHand leverWMM

1,054.97 €

1 5 Days 1.1Without spring return with detent4ERotary knobWMD

878.22 €

1 5 Days 1.1Without spring return with detent3AHand leverWMM

999.71 €

1 5 Days 1.08Without spring return with detent4HHand leverWMM

953.71 €

1 5 Days 1.141Without spring return with detent4ERotary knobWMD

878.22 €

1 5 Days 1.12Without spring return with detent4CRotary knobWMD

878.22 €

1 5 Days 1.12Without spring return with detent4DRotary knobWMD

953.71 €

1 5 Days 1.14With spring return4JRoller plungerWMR

878.22 €

1 5 Days 1.14With spring return4DHand leverWMU

1,054.97 €

1 5 Days 1.12Without spring return with detent4JRotary knobWMD

878.22 €

1 5 Days 1.1Without spring return with detent3BHand leverWMM

Loading...

  1. 1

Basic information

Maximum flow rate (l/min) 60 Spool return in main valve None Spool position Not monitored
Screw-in bore No screw-in valve Valve type Directional spool valve Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84812010 Nominal size 6
Actuation type Direct-operated Maximum operating pressure (bar) 315 Auxiliary actuation device Without auxiliary actuation device
Device series 5X Customs tariff — country of origin DE Control oil supply None
Adjustment type Mechanical Sealing material NBR

Tech Support