Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R901382319 |
R901382346 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Customs tariff weight (kg) | |
---|---|---|---|---|---|---|
5,280.32 € | 1 | 5 Days | 40 | 3.119 | ||
5,280.32 € | 1 | 5 Days | 24 | 0 |
Loading...
Spool return in main valve | None | Spool position | Monitored | Screw-in bore | No screw-in valve |
---|---|---|---|---|---|
Characteristic curve | Linear | Valve type | 4/4 directional control valve | Customs tariff weight unit | kg |
Voltage (V/Hz) | DC 24 V | Nominal size | 6 | Actuation type | Direct-operated |
Side position transducer | Inductive position transducer on side B (standard) | Spring return | With spring return | Main connections | 4 |
Spool symbol | C4 | Maximum operating pressure (bar) | 350 | Electrical connection | With component plug in accordance with DIN EN 175201-804, without cable sockets (ordered separately) |
Type | 4WRPEH | Device series | 3X | Solenoid | Control solenoid |
Check valve | None | Customs tariff item number | 84812010 | Setpoint input | ±10 V |
Control electronics | Internal | Customs tariff weight per | 1 | Control oil supply | None |
Customs tariff country of origin | DE | Adjustment type | Electrical | Sealing material | NBR |