BOSCH REXROTH Directional Poppet Valve M-.SEW 10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900049870
R900051544
R900051559
R900075563
R900075565
R900083422
R900087926
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Voltage (V/Hz) Main connections Spool symbol Maximum operating pressure (bar)

1,170.14 €

1 5 Days 2.12DC 24 V3C630

1,170.14 €

1 5 Days 2.08DC 24 V3U630

2,186.74 €

1 5 Days 3.74DC 24 V4D630

938.12 €

1 5 Days 2.08DC 24 V3U420

938.12 €

1 5 Days 2.09DC 24 V3C420

-

1 5 Days 2.106Direct current voltage 205 V3C420

1,757.72 €

1 5 Days 3.58DC 24 V4D420

Loading...

  1. 1

Basic information

Maximum flow rate (l/min) 40 Spool position Not monitored Screw-in bore No screw-in valve
Valve type Directional poppet valve Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84812010 Nominal size 10 Actuation type Direct-operated
Spring return With spring return Electrical connection With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) Actuation Electrical
Type M-SEW Auxiliary actuation device With concealed auxiliary actuation device (standard) Device series 1X
Solenoid High-performance solenoid (switching in air) with removable coil Customs tariff — country of origin DE Throttle insert diameter(mm) None
Sealing material NBR

Tech Support