BOSCH REXROTH Directional Solenoid Valve WE 6..H

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R901087087
R901087088
R901089241
R901089243
R901089245
R901089273
R901089274
R901089277
R901089278
R901089280
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Voltage (V/Hz) Spool symbol

431.46 €

1 5 Days 1.58DC 24 VE

353.58 €

1 5 Days 1.26DC 24 VD

431.46 €

1 5 Days 1.58DC 24 VJ

353.58 €

1 5 Days 1.26DC 24 VY

353.58 €

1 5 Days 1.26DC 24 VC

373.65 €

1 5 Days 1.256DC 12 VD

373.65 €

1 5 Days 1.24DC 12 VY

373.65 €

1 5 Days 1.24DC 12 VC

471.57 €

1 5 Days 1.58DC 12 VE

471.57 €

1 5 Days 1.56DC 12 VJ

Loading...

  1. 1

Basic information

Maximum flow rate (l/min) 60 Spool return in main valve None Spool position Not monitored
Screw-in bore No screw-in valve Valve type Directional solenoid valve Back pressure valve / pilot control valve Without
Customs tariff — weight per 1 Pilot control valve None Customs tariff — weight unit kg
Customs tariff — item number 84812010 Nominal size 6 Actuation type Direct-operated
Spring return With spring return Main connections 4 Maximum operating pressure (bar) 315
Electrical connection With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) Actuation Electrical Type WE
Auxiliary actuation device With concealed auxiliary actuation device (standard) Device series 7X Solenoid Standard solenoid, wet-pin (switching in oil)
Customs tariff — country of origin DE Adjustment type Electrical Sealing material NBR

Tech Support