Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900500051 |
R900500226 |
R900500258 |
R900500471 |
R900500547 |
R900501038 |
R900501385 |
R900503336 |
R900507303 |
R900594125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adjustment element | Type code | Customs tariff weight (kg) | Pressure rating in bar | |
---|---|---|---|---|---|---|---|---|
795.22 € | 1 | 5 Days | Bushing with hexagon and protective cap | DR 10 DP2-4X/150Y | 3.06 | 150 | ||
751.58 € | 1 | 5 Days | Bushing with hexagon and protective cap | DR 10 DP2-4X/150YM | 3.04 | 150 | ||
871.91 € | 1 | 5 Days | Lockable rotary knob with scale | DR 10 DP3-4X/75YM | 3.14 | 75 | ||
795.22 € | 1 | 5 Days | Bushing with hexagon and protective cap | DR 10 DP2-4X/75Y | 3.08 | 75 | ||
751.58 € | 1 | 5 Days | Bushing with hexagon and protective cap | DR 10 DP2-4X/75YM | 3.04 | 75 | ||
751.58 € | 1 | 5 Days | Rotary knob | DR 10 DP1-4X/75YM | 3.14 | 75 | ||
751.58 € | 1 | 5 Days | Bushing with hexagon and protective cap | DR 10 DP2-4X/210YM | 3.1 | 210 | ||
795.22 € | 1 | 5 Days | Rotary knob | DR 10 DP1-4X/210Y | 3.16 | 210 | ||
795.22 € | 1 | 5 Days | Rotary knob | DR 10 DP1-4X/150Y | 3.12 | 150 | ||
795.22 € | 1 | 5 Days | Bushing with hexagon and protective cap | DR 10 DP2-4X/210Y | 3.04 | 210 |
Loading...
Maximum Applicable Pressure(MPa) | 10.01 or More | Maximum flow rate (l/min) | 80 | Valve type | Pressure-reducing valve |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Pilot control valve | None | Nominal size | 10 |
Actuation type | Direct-operated | Maximum operating pressure (bar) | 315 | Type | DR |
Connection | Pressure reduction in channel P1 | Device series | 4X | Check valve | without check valve |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Control oil supply | Internal pilot oil supply and external pilot oil return |
Customs tariff country of origin | DE | Adjustment type | Mechanical | Sealing material | NBR |