BOSCH REXROTH Pressure-Reducing Valve DR Component Series 1X / 4X

BOSCH REXROTH Pressure-Reducing Valve DR Component Series 1X / 4X
[Specifications]
・Valve type: Pressure-reducing valve
・Actuation type: Direct-operated
・Control oil supply: Internal pilot oil supply and external pilot oil return
・Adjustment type: Mechanical
・Sealing material: NBR
・Series 1X / 4X

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900402064
R900402741
R900402753
R900403624
R900404825
R900404826
R900404828
R900405904
R900412382
R900412660
R900412666
R900413543
R900413544
R900414021
R900414331
R900414624
R900414625
R900415429
R900415430
R900415481
R900417525
R900417545
R900417918
R900418436
R900418952
R900474524
R900474525
R900474526
R900474527
R900474528
R900474530
R900474531
R900479797
R900491659
R900493531
R900493572
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustment element Type code Customs tariff weight
(kg)
Nominal size Connection Device series Pressure rating in bar

766.20 €

1 5 Days Bushing with hexagon and protective capDR 10-5-4X/200Y2.2410-4X200

766.20 €

1 5 Days Bushing with hexagon and protective capDR 10-5-4X/100Y2.2410-4X100

928.34 €

1 5 Days Bushing with hexagon and protective capDR 20-5-4X/200Y3.5820-4X200

766.20 €

1 5 Days Bushing with hexagon and protective capDR 10-5-4X/100YM2.2610-4X100

766.20 €

1 5 Days Rotary knobDR 10-4-4X/100Y2.310-4X100

928.34 €

1 5 Days Rotary knobDR 20-4-4X/100Y3.5820-4X100

928.34 €

1 5 Days Bushing with hexagon and protective capDR 20-5-4X/100Y3.5520-4X100

928.34 €

1 5 Days Bushing with hexagon and protective capDR 20-5-4X/315Y3.5220-4X315

928.34 €

1 5 Days Bushing with hexagon and protective capDR 20-5-4X/100YM3.5620-4X100

928.34 €

1 5 Days Bushing with hexagon and protective capDR 20-5-4X/200YM3.5420-4X200

1,131.26 €

1 5 Days Lockable rotary knob with scaleDR 20-6-4X/100Y3.620-4X100

766.20 €

1 5 Days Bushing with hexagon and protective capDR 10-5-4X/315YM2.2610-4X315

777.88 €

1 5 Days Bushing with hexagon and protective capDR 10 G5-4X/200YM3.5610For threaded connection4X200

928.34 €

1 5 Days Rotary knobDR 20-4-4X/315Y3.5520-4X315

766.20 €

1 5 Days Rotary knobDR 10-4-4X/315Y2.2810-4X315

928.34 €

1 5 Days Rotary knobDR 20-4-4X/100YM3.5820-4X100

928.34 €

1 5 Days Rotary knobDR 20-4-4X/315YM3.620-4X315

766.20 €

1 5 Days Rotary knobDR 10-4-4X/200Y2.310-4X200

928.34 €

1 5 Days Rotary knobDR 20-4-4X/200Y3.620-4X200

777.88 €

1 5 Days Bushing with hexagon and protective capDR 10 G5-4X/315YM3.5410For threaded connection4X315

861.95 €

1 5 Days Bushing with hexagon and protective capDR 20 G5-4X/200YM3.320-4X200

861.95 €

1 5 Days Bushing with hexagon and protective capDR 20 G5-4X/100YM3.320-4X100

777.88 €

1 5 Days Bushing with hexagon and protective capDR 10 G5-4X/50YM3.5410For threaded connection4X50

777.88 €

1 5 Days Bushing with hexagon and protective capDR 10 G5-4X/100YM3.5410For threaded connection4X100

928.34 €

1 5 Days Rotary knobDR 20-4-4X/200YM3.5820-4X200

544.68 €

1 5 Days Bushing with hexagon and protective capDR 20 K5-1X/50YM0.3420As integrated valve (cartridge)1X50

544.68 €

1 5 Days Bushing with hexagon and protective capDR 20 K5-1X/100YM0.3520As integrated valve (cartridge)1X100

544.68 €

1 5 Days Bushing with hexagon and protective capDR 20 K5-1X/200YM0.35220As integrated valve (cartridge)1X200

544.68 €

1 5 Days Bushing with hexagon and protective capDR 20 K5-1X/315YM0.35320As integrated valve (cartridge)1X315

544.68 €

1 5 Days Rotary knobDR 20 K4-1X/50YM0.39220As integrated valve (cartridge)1X50

544.68 €

1 5 Days Rotary knobDR 20 K4-1X/200YM0.39620As integrated valve (cartridge)1X200

544.68 €

1 5 Days Rotary knobDR 20 K4-1X/315YM0.420As integrated valve (cartridge)1X315

766.20 €

1 5 Days Bushing with hexagon and protective capDR 10-5-4X/315Y2.2410-4X315

827.28 €

1 5 Days Bushing with hexagon and protective capDR 15 G5-4X/100YM3.4615For threaded connection4X100

766.20 €

1 5 Days Rotary knobDR 10-4-4X/200YM2.310-4X200

861.95 €

1 5 Days Bushing with hexagon and protective capDR 20 G5-4X/315YM3.320-4X315

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Maximum flow rate (l/min) 160 Valve type Pressure-reducing valve
Customs tariff weight unit kg Pilot control valve None Actuation type Direct-operated
Maximum operating pressure (bar) 315 Type DR Check valve without check valve
Customs tariff item number 84812010 Customs tariff weight per 1 Control oil supply Internal pilot oil supply and external pilot oil return
Customs tariff country of origin DE Adjustment type Mechanical Sealing material NBR

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360